Navigation
PH20 environmental conditions
| Storage | Operating |
---|---|---|
Temperature | -25 °C to +70 °C | +10 °C to +40 °C |
Humidity | 0% to 80% (non-condensing) | 0% to 80% (non-condensing) |
| Storage | Operating |
---|---|---|
Temperature | -25 °C to +70 °C | +10 °C to +40 °C |
Humidity | 0% to 80% (non-condensing) | 0% to 80% (non-condensing) |