Navigation
UCC PI 80 installation
Dimensions
| Width | Depth | Height | Weight |
| 440 mm (17.3 in) | 180 mm (7.1 in) | 44 mm (1.7 in) | 2.4 kg (5 lb 3 oz) |
UCC PI 80 can either be free standing or used in a 19 inch rack system.
WARNING: Ensure the UCC PI 80 is disconnected from the mains supply during installation.

Free-standing installation
The UCC PI 80 unit draws air from the right hand side when viewed from the front and expels air out of the left hand side. A minimum clearance gap of 10 mm is necessary between the sides of the unit and any obstruction. The dimensions shown on the above drawing are in mm (in).
Mounting in a 19 inch rack (optional)
NOTE: The screws supplied with this kit are M5 × 6 mm countersink type.
The rack mounting kit (Renishaw part number A-5518-0005) contains two brackets and four M5 × 6 mm screws. Assemble the brackets to the UCC PI 80 as shown below:
