Navigation
Pick up routines
Pick up routine - SM25 scanning modules and TM25-20 adaptor module
Move description | X -axis (mm)* | Y-axis (mm)* | Z-axis (mm)* |
Clearance position | [dat_MOD_port(n)] | [dat_MOD_port(n)] - 30 mm | [dat_MOD_port(n)] + 8 mm |
Enter port | no change | [dat_MOD_port(n)] | no change |
Towards module | no change | no change | [dat_MOD_port(n)] + 3 mm |
Attach module(s) | no change | no change | [dat_MOD_port(n)] |
Exit port | no change | [dat_MOD_port(n)] - 30 mm | no change |
NOTE: To ensure optimum metrology performance it is recommended that following any module change the probe head is unlocked and then relocked.
Pick up routine - SH25 stylus holders
Move description | X-axis (mm)* | Y-axis (mm)* | Z-axis (mm)* |
---|---|---|---|
Clearance position | [dat_SH_port(n)] | [dat_SH_port(n)] - 30 mm | [dat_SH_port(n)] + 8 mm |
Enter port | no change | [dat_SH_port(n)] | no change |
Towards stylus holder(s) | no change | [dat_SH_port(n)] | [dat_SH_port(n)] + 3 mm |
Attach stylus holder(s) | no change | [dat_SH_port(n)] | [dat_SH_port(n)] |
Exit port | no change | [dat_MOD_port(n)] - 30 mm | no change |
Pick up routine - TP20 module
Move description | X-axis (mm)* | Y-axis (mm)* | Z-axis (mm)* |
---|---|---|---|
Clearance position | [dat_TP20_port(n)] | [dat_TP20_port(n)] - 30 mm | ** [dat_TP20_port(n)] + 6 mm |
Enter port | no change | [dat_TP20_port(n)] | no change |
Towards TP20 module | no change | [dat_TP20_port(n)] | **[dat_MOD_port(n)] + 3 mm |
Attach TP20 module(s) | no change | [dat_TP20_port(n)] | **[dat_MOD_port(n)] |
Exit port | no change | [dat_TP20_port(n)] - 30 mm | no change |
* Coordinates assume aligned with Y-axis as per FCR25 mounting instructions
** Calculate nominal 'Z' docking position according to the stylus length used (see calculation formula in section Establishing the docking position for SH25 stylus holders).