Skip navigation

Product Environmental Compliance

Product Environmental Compliance

Renishaw's products fall within the scope of several national and regional requirements that restrict the use of hazardous materials in our products and processes or require us to report the presence of named substances if above threshold values in our products.

Suppliers

Renishaw requires its suppliers to comply with the requirements of our Chemical Composition standard CC014. Renishaw Chemical Composition Standard

RoHS

All Renishaw products that carry UKCA and/or CE marking EU are in compliance with the latest EU/UK RoHS requirements and is confirmed in the product Declaration of Conformity.

DoCs for our products and product ranges can be found in product documentation.

China RoHS

All products that fall into the scope of China RoHS requirements carry marking in accordance with SJ/T 11364-2014 and are supported by a table that identifies where RoHS substances are found. This information is provided in product documentation.

United Arab Emirates (UAE) RoHS

Renishaw is audited under the Emirates Quality Mark scheme and products intended for sale into the UAE are registered under this scheme.

Renishaw REACH and SCIP reporting

Renishaw's products are described as complex articles under EU REACH and SCIP legislation.

REACH (Registration, Evaluation and Authorisation of Chemicals)

In accordance with the requirements of the EU REACH Regulation Article 33(1), details of products that include articles containing more than 0.1% by weight of a REACH Substance of Very High Concern (SVHC) are provided in the tables below. The table identifies the product or product range that contains SVHCs, the name of the SVHC and if additional safe handling requirements apply.

SCIP (Substances of Concern in Products)

SCIP is part of the EU Waste Framework Directive (WFD) and requires products that include articles containing more than 0.1% by weight of a REACH SVHC to be registered on the ECHA SCIP database.

Each EU importer of products is required to register any product they import that include articles containing SVHCs above 0.1%, on the ECHA database. EU importers can use the SCIP numbers provided in Table 1 to simplify their own SCIP reporting.

Renishaw will maintain SCIP information and numbers to help ensure that EU importers only need to register each product once.

Additive manufacturing products and product families

SVHC name (EC and CAS no.)SCIP Submission No.Safe use information
RenAM 500 Family

Lead (EC no.: 231-100-4; CAS no.: 7439-92-1)

Trixylyl Phosphate (EC no.: 246-677-8; CAS no.: 25155-23-1

1,6,7,8,9,14,15,16,17,17,18,18-Dodecachloropentacyclo[12.2.1.16,9.02,13.05,10]octadeca-7,15-diene (“Dechlorane Plus”™) (EC no.: 236-948-9; CAS no.: 13560-89-9)

6cf123ee-726c-4e62-9618-71a0dc17a42bNo special precautions necessary

Calibration products and product families

SVHC name (EC and CAS no.)SCIP Submission No.Safe use information
QC20W

1,2dimethoxyethane,ethylene glycol dimethyl ether (EGDME) (EC no.: 203-794-9; CAS no.: 110-71-4)

Lead (EC no.: 231-100-4; CAS no.: 7439-92-1)

c2907e72-e949-4620-909c-624fd8b12feeNo special precautions necessary
XC-80 / XC-30H compensator assembly

Lead (EC no.: 231-100-4; CAS no.: 7439-92-1)

fe3a4c13-ad45-46ef-ad7f-49672f9b707eNo special precautions necessary
XM receiver assembly

Lead (EC no.: 231-100-4; CAS no.: 7439-92-1)

1f696a40-4180-43ae-b8de-70705fbee74fNo special precautions necessary
XM-600 / XM-60 launch assembly

Diboron trioxide (EC no.: 215-125-8; CAS no.: 1303-86-2)

Lead (EC no.: 231-100-4; CAS no.: 7439-92-1)

b8bb079f-d654-4a3d-a794-2f44e637c8c2No special precautions necessary

CMM products and product families

SVHC name (EC and CAS no.)SCIP Submission No.Safe use information
Agility product range

2-ethylhexyl 10-ethyl-4,4-dioctyl-7-oxo-8-oxa-3,5-dithia-4-stannatetradecanoate (DOTE) (EC no.: 239-622-4; CAS no.: 15571-58-1)
4,4'-isopropylidenediphenol Bisphenol A; BPA (EC no.: 201-245-8; CAS no.: 80-05-7)
bis(4-chlorophenyl) sulphone (EC no.: 201-247-9; CAS no.: 80-07-9)
Lead (EC no.: 231-100-4; CAS no.: 7439-92-1)

a6c76230-aa16-4575-bc29-4025356877d2No special precautions necessary
MCU joysticks

Lead (EC no.: 231-100-4; CAS no.: 7439-92-1)

Trixylyl Phosphate (EC no.: 246-677-8; CAS no.: 25155-23-1)

f250e166-394c-4738-aca6-1eae19d25edaNo special precautions necessary
MIH

Lead (EC no.: 231-100-4; CAS no.: 7439-92-1)

Perfluorononan-1-oic-acid (EC no.: 206-801-3; CAS no.: 375-95-1)

41927ef1-bce1-4fd9-bead-664512d631a7No special precautions necessary
PH1

Lead (EC no.: 231-100-4; CAS no.: 7439-92-1)

978d8ea2-8a95-4673-82d4-4acdcc34efe2No special precautions necessary
PHS2

Lead (EC no.: 231-100-4; CAS no.: 7439-92-1)

4,4'-isopropylidenediphenol Bisphenol A; BPA (EC no.: 201-245-8; CAS no.: 80-05-7)

c01860ef-74ef-43c2-b31e-936ae35a985eNo special precautions necessary
REVO-2

Lead (EC no.: 231-100-4; CAS no.: 7439-92-1)

1,6,7,8,9,14,15,16,17,17,18,18-Dodecachloropentacyclo[12.2.1.16,9.02,13.05,10]octadeca-7,15-diene (Dechlorane Plus) (EC no.: 236-948-9; CAS no.: 13560-89-9)

41320329-2280-40ab-ac66-1249a9ba5311

No special precautions necessary
SCR200Lead (EC no.: 231-100-4; CAS no.: 7439-92-1)6b41d711-16d6-420b-b123-a23f11881447No special precautions necessary
SP80

Lead (EC no.: 231-100-4; CAS no.: 7439-92-1)

6b7a6c49-0af5-4c74-9f11-dda3c2b119e9No special precautions necessary
SPA3 power supply

4,4'-isopropylidenediphenol Bisphenol A; BPA (EC no.: 201-245-8; CAS no.: 80-05-7)

Hexahydro-4-methylphthalic anhydride (EC no.: 243-072-0; CAS no.: 19438-60-9

Lead titanium trioxide (EC no.: 235-038-9; CAS no.: 12060-00-3)

1,2-Benzenedicarboxylic acid, di-C6-10-alkyl esters (EC no.: 271-094-0; CAS no.: 68515-51-5)

Diboron trioxide (EC no.: 215-125-8; CAS no.: 1303-86-2)

34567f22-9f2b-4670-a2d8-7227a6581055No special precautions necessary
TP1S

Lead (EC no.: 231-100-4; CAS no.: 7439-92-1)

17a6d3e6-9985-4551-ac83-c5727f58e5a1No special precautions necessary
TP6

Lead (EC no.: 231-100-4; CAS no.: 7439-92-1)

3b3ef9f9-0037-4bb8-846b-3e09a8ee6253No special precautions necessary

Equator™ gauging products and product families

SVHC name (EC and CAS no.)SCIP No.Safe use information
Equator 300 Gauging System

1,2dimethoxyethane,ethylene glycol dimethyl ether (EGDME) (EC no.: 203-794-9; CAS no.: 110-71-4)

Lead (EC no.: 231-100-4; CAS no.: 7439-92-1)

5d3a47c7-26f0-46ee-b468-9b2a4c0acc95No special precautions necessary
Equator 500 Gauging System

Lead (EC no.: 231-100-4; CAS no.: 7439-92-1)

4,4'-isopropylidenediphenol Bisphenol A; BPA (EC no.: 201-245-8; CAS no.: 80-05-7)

468ebea8-870c-409a-bb12-3f783cfe0f7eNo special precautions necessary
Equator Joystick

Lead (EC no.: 231-100-4; CAS no.: 7439-92-1)

Trixylyl Phosphate (EC no.: 246-677-8; CAS no.: 25155-23-1)

ac2fe976-8237-4e53-8e46-0bf0a024d5acNo special precautions necessary
Equator Controller

Lead (EC no.: 231-100-4; CAS no.: 7439-92-1)

Trixylyl Phosphate (EC no.: 246-677-8; CAS no.: 25155-23-1)

3d3b033a-db91-4917-b246-e70ba81a6d02No special precautions necessary
REN-IOLead (EC no.: 231-100-4; CAS no.: 7439-92-1)b05d969f-3456-41c6-8130-5f402fd5a899No special precautions necessary
EQ-ATS AssemblyLead (EC no.: 231-100-4; CAS no.: 7439-92-1)0f148103-7aee-485c-814f-0a071c7b5404No special precautions necessary
Custom EQ300 FixtureLead (EC no.: 231-100-4; CAS no.: 7439-92-1)3d7bc78f-3728-428c-bc15-8bd451c8fbf7No special precautions necessary
Custom Fixture EQ300 Turbine BladeLead (EC no.: 231-100-4; CAS no.: 7439-92-1)189c2455-da48-4889-bf91-42b286d3a730No special precautions necessary
Custom Fixture EQ500 Turbine BladeLead (EC no.: 231-100-4; CAS no.: 7439-92-1)0207f994-3929-4024-89d7-cce3a39be4eeNo special precautions necessary

Laser encoder products and product families

SVHC name (EC and CAS no.)SCIP Submission No.Safe use information
HS20

Imidazolidine-2-thione (2-imidazoline-2-thiol) (EC no.: 202-506-9; CAS no.: 96-45-7)

Lead (EC no.: 231-100-4; CAS no.: 7439-92-1)

f8416157-c4e5-406d-9e0c-c1b84813313eNo special precautions necessary
RCU10 environmental compensator for Renishaw encoders

1, 2-dimethoxyethane; ethylene glycol dimethyl ether (EGDME) (EC no.: 203-794-9; CAS no.: 110-71-4)

Lead (EC no.: 231-100-4; CAS no.: 7439-92-1)

9944005e-e8ed-4093-8e35-e6e237ac05b0No special precautions necessary
RLD10Lead (EC no.: 231-100-4; CAS no.: 7439-92-1)9003aa6a-2201-459b-84f6-3c012ab6205eNo special precautions necessary
RLE20Lead (EC no.: 231-100-4; CAS no.: 7439-92-1)951f02ab-aec2-4f31-a2c5-f526018ca615No special precautions necessary
RLU20Lead (EC no.: 231-100-4; CAS no.: 7439-92-1)9aeb5134-ae9a-4531-97d3-ac55035fb11bNo special precautions necessary
RPI20Lead (EC no.: 231-100-4; CAS no.: 7439-92-1)9ed8cfaf-6aa8-471c-8c29-a4acf293dbd0No special precautions necessary

Machine tool products and product families

SVHC name (EC and CAS no.)

SCIP Submission No. Safe use information
Adaptors and extensions for machine tool products

Lead (EC no.: 231-100-4; CAS no.: 7439-92-1)

abacdf2b-7608-4473-898a-09a66ea12933
No special precautions necessary
APC kinematic automatic probe cover

Lead (EC no.: 231-100-4; CAS no.: 7439-92-1)

697a93f4-6adc-4d3b-87ef-57e682bd49eb
No special precautions necessary
Bush assemblies - various adaptors for machine tool products

Lead (EC no.: 231-100-4; CAS no.: 7439-92-1)

eeeae8c6-febd-4c6f-b3a4-309ed4e99622
No special precautions necessary
FS1, FS2 and FS3 fixed socketLead (EC no.: 231-100-4; CAS no.: 7439-92-1)6570fc63-7ca0-44e4-a6b9-3521d5c137e5
No special precautions necessary
FS10 and FS20 fixed socket for LP2 lathe probesLead (EC no.: 231-100-4; CAS no.: 7439-92-1)17c9ffc4-91c9-462b-922b-7b288d9b3d12No special precautions necessary
FSxi female sockets used for LP2Lead (EC no.: 231-100-4; CAS no.: 7439-92-1)1a9ca14c-27dd-463a-8e2c-4d41fed3eafcNo special precautions necessary
HPMA high precision motorised armsLead (EC no.: 231-100-4; CAS no.: 7439-92-1)25e6204c-57e3-4c0e-bea9-1485b75bdc23No special precautions necessary
HPMA-X enhanced high precision motorised armsLead (EC no.: 231-100-4; CAS no.: 7439-92-1)09baeb62-3452-4e69-bf45-7de32025847dNo special precautions necessary
HPPA high precision pulldown armsLead (EC no.: 231-100-4; CAS no.: 7439-92-1)250f45be-0cbb-4dab-984f-891ceba02a15No special precautions necessary
HPRA high precision removable arm

No SVHC identified

N/ANo special precautions necessary
HSI hardwired probe machine tool interfaceLead (EC no.: 231-100-4; CAS no.: 7439-92-1)4bd0230a-e2ec-4c9a-9b0a-4814df993496No special precautions necessary
HSI-C and HSI-P hardwired machine tool probe interfaceLead (EC no.: 231-100-4; CAS no.: 7439-92-1)89297215-8e4b-4dac-8e54-5a56c094962eNo special precautions necessary
HSK shank with switchLead (EC no.: 231-100-4; CAS no.: 7439-92-1)6347e2d1-905d-485d-ab63-51741d9ce685No special precautions necessary
JCP job contact probe

Lead (EC no.: 231-100-4; CAS no.: 7439-92-1)

7b3fcf29-29ac-410e-96c2-e6c83e836fc3No special precautions necessary
LP2 high-performance compact probes for inspection and tool setting

No SVHC identified

N/ANo special precautions necessary
MI8-4 hardwired probe machine tool interface

Lead (EC no.: 231-100-4; CAS no.: 7439-92-1)

a82b49f8-2372-40e5-a84e-59686ad5223e
No special precautions necessary
MP11 inspection system for CNC machining centres with manual tool changeLead (EC no.: 231-100-4; CAS no.: 7439-92-1)7f6e410b-9a8f-4706-bc54-f6882d9add55
No special precautions necessary
MP250 machine probeLead (EC no.: 231-100-4; CAS no.: 7439-92-1)dc04403c-1e49-45d9-b1c5-d0a69f3fa4ee
No special precautions necessary
NC4+ blueLead (EC no.: 231-100-4; CAS no.: 7439-92-1)3cdd5a5a-c9d6-4cf2-9320-3572421d7106No special precautions necessary
NCi-6 interfaceLead (EC no.: 231-100-4; CAS no.: 7439-92-1)6fe1d87b-134b-4698-87f5-ef290f8fcd96
No special precautions necessary
NCi-E non-contact analogue signal to encoders protocol interfaceLead (EC no.: 231-100-4; CAS no.: 7439-92-1)901703e0-368f-49d7-a231-adcbbc5bc766
No special precautions necessary
OMI-2, OMI-2H, OMI-2T, OMI-2TP optical machine interface

Lead (EC no.: 231-100-4; CAS no.: 7439-92-1)

8fa4a8aa-5151-48e5-afad-8e6395fa4564
No special precautions necessary
OMM-2 optical machine module

Lead (EC no.: 231-100-4; CAS no.: 7439-92-1)

ba44198c-6996-4a0f-a663-bafb3d0ec42f
No special precautions necessary
OMM-2C modulated optical receiverLead (EC no.: 231-100-4; CAS no.: 7439-92-1)b113f0ef-db7f-4bbe-932c-3e27efb6448bNo special precautions necessary
OMM-S optical receiverLead (EC no.: 231-100-4; CAS no.: 7439-92-1)97388c3b-bde5-4c45-ae83-652341463bbaNo special precautions necessary
OMP40-2, OMP40-2LS, OMP40M, OLP40 and OLP40H optical touch trigger probeLead (EC no.: 231-100-4; CAS no.: 7439-92-1)5eec1d50-fac3-4d3d-a3ab-010153ed328dNo special precautions necessary
OMP400 / PP400 optical strain gauge probeLead (EC no.: 231-100-4; CAS no.: 7439-92-1)2ad3c325-e056-4c37-8698-f738e37dcff0No special precautions necessary
OMP60, OMP60M, PP60 optical machine probeLead (EC no.: 231-100-4; CAS no.: 7439-92-1)586b1d2b-140a-4e08-8201-1f0c4e862c46No special precautions necessary
OMP600 optical strain gauge probeLead (EC no.: 231-100-4; CAS no.: 7439-92-1)b5a1dae5-046b-49ea-87c7-54e58f2f3777No special precautions necessary
OSI interface

Lead (EC no.: 231-100-4; CAS no.: 7439-92-1)

50e5f9da-6505-4bdc-8020-380966050bccNo special precautions necessary
OSI-S interface

Boric acid (EC no.: 233-139-2; CAS no.: 10043-35-3)

Lead (EC no.: 231-100-4; CAS no.: 7439-92-1)

e4cb8fd2-8992-459e-ae4a-811b5c7f535dNo special precautions necessary
OSP60 3D analogue optical scanning probe

Lead (EC no.: 231-100-4; CAS no.: 7439-92-1)

5cd976a2-6df2-4502-9ce5-6f6515255c60No special precautions necessary
OTS (AA) and OTS (1/2 AA) compact 3D touch-trigger tool setter

Lead (EC no.: 231-100-4; CAS no.: 7439-92-1)

95e10da4-a3a6-450d-8143-b8096250cd47No special precautions necessary
Primo radio part setter1, 2 dimethoxyethane, ethylene glycol dimethyl ether (EGDME) (EC no.: 203-794-9; CAS no.: 110-71-4)

Lead (EC no.: 231-100-4; CAS no.: 7439-92-1)

65653f85-f34a-4648-8ac1-88f73939b860No special precautions necessary
Primo interface1, 2 dimethoxyethane, ethylene glycol dimethyl ether (EGDME) (EC no.: 203-794-9; CAS no.: 110-71-4)

Lead (EC no.: 231-100-4; CAS no.: 7439-92-1)

409bcac3-b71c-4c4e-8b69-16c506b0ed98No special precautions necessary
Primo LTS - length tool setterLead (EC no.: 231-100-4; CAS no.: 7439-92-1)8d7d4fee-4bdf-4142-8b0e-edd70be760d2No special precautions necessary
Primo radio 3D tool setter

1, 2 dimethoxyethane, ethylene glycol dimethyl ether (EGDME) (EC no.: 203-794-9; CAS no.: 110-71-4)

Lead (EC no.: 231-100-4; CAS no.: 7439-92-1)

8669ed7a-7aae-4bb9-8dba-ddb0f8332a00No special precautions necessary
Removable cable assemblies for machine tool productsLead (EC no.: 231-100-4; CAS no.: 7439-92-1)41a6c81a-e341-4765-9f42-5c55ba6d48c2No special precautions necessary
RMI-Q radio machine interfaceLead (EC no.: 231-100-4; CAS no.: 7439-92-1)1bc6ebe0-a936-447a-a350-c1f6458c0192No special precautions necessary
RMI-QE radio machine interfaceLead (EC no.: 231-100-4; CAS no.: 7439-92-1)af2fa2d7-7fb6-4a3c-8df3-b6ec31519cffNo special precautions necessary
RMP24-micro compact, kinematic, radio probeLead (EC no.: 231-100-4; CAS no.: 7439-92-1)9f33075d-a41b-4bdb-82e0-adccec9dda83No special precautions necessary
RMP40, RMP40M, RLP40 radio spindle probe for use on CNC machine toolsLead (EC no.: 231-100-4; CAS no.: 7439-92-1)f7fddcf1-7a93-45dd-a6d3-cf31b044d089No special precautions necessary
RMP40QE, RLP40QE 40mm radio machine/lathe probeLead (EC no.: 231-100-4; CAS no.: 7439-92-1)f6043b76-817d-47fb-8df2-9d36fa4aa9a3No special precautions necessary
RMP400Q radio stain gauge machine probeLead (EC no.: 231-100-4; CAS no.: 7439-92-1)45c0093e-7d88-456a-ad1e-fb8fe62a5867No special precautions necessary
RMP400QE radio stain gauge machine probeLead (EC no.: 231-100-4; CAS no.: 7439-92-1)5bbbc510-4687-49e3-8779-55688ae4fdd9No special precautions necessary
RMP60, RMP60M, PP60 radio spindle probe for use on CNC machine toolsLead (EC no.: 231-100-4; CAS no.: 7439-92-1)6e2274e6-0a32-4d61-86d0-cf37caa489ffNo special precautions necessary
RMP60QE, RMP60MQE, PP60QE radio spindle probe for use on CNC machine toolsLead (EC no.: 231-100-4; CAS no.: 7439-92-1)9aa3e817-3cf1-432b-90f9-7eada7fb2a9fNo special precautions necessary
RMP600 strain gauge radio machine probeLead (EC no.: 231-100-4; CAS no.: 7439-92-1)0f44d2b3-607b-431d-8806-634367ddebf7No special precautions necessary
RMP600QE strain gauge radio machine probeLead (EC no.: 231-100-4; CAS no.: 7439-92-1)44a124d3-e3e1-4742-9e09-d3c93b1d9bc9No special precautions necessary
RP1, RP2, MP20 tool setting and inspection probeNo SVHC identifiedN/ANo special precautions necessary
RP3, RP3L tool setting touch trigger probeLead (EC no.: 231-100-4; CAS no.: 7439-92-1)d63b2347-6cc4-417b-933e-30032ab0c524No special precautions necessary
RTSQE radio tool setterLead (EC no.: 231-100-4; CAS no.: 7439-92-1)d8fcd303-256c-4383-ab14-a22a9e5866beNo special precautions necessary
TRS2 and CRS2 non-contact tool sensor

Boric acid (EC no.: 233-139-2; CAS no.: 10043-35-3)

Lead (EC no.: 231-100-4; CAS no.: 7439-92-1)

4008ca7c-2749-454a-96c0-88665b489cffNo special precautions necessary
TS20 probe with cable and signal conditioning moduleLead (EC no.: 231-100-4; CAS no.: 7439-92-1)41e5485a-8deb-4bc8-ac8a-503a27847096No special precautions necessary
TS27R compact 3D touch-trigger tool setter with hard-wired signal transmissionLead (EC no.: 231-100-4; CAS no.: 7439-92-1)96346054-c63f-4f13-8acf-364bca0c2a5cNo special precautions necessary
TS34 compact 3D touch-trigger tool setterLead (EC no.: 231-100-4; CAS no.: 7439-92-1)48898abc-ee54-42b8-accf-3a088155c5e1No special precautions necessary
TSI 2 and TSI 2-C tool setter interfaces for machine toolsLead (EC no.: 231-100-4; CAS no.: 7439-92-1)93bf86ce-b7d9-4e96-8082-10d0264e7f84No special precautions necessary
TSI 3 tool setter interfaces for machine toolsLead (EC no.: 231-100-4; CAS no.: 7439-92-1)ffc33bf0-9285-4bb3-b2d3-2e512584bc12No special precautions necessary
TSI 3-X machine interface for HPMA-XLead (EC no.: 231-100-4; CAS no.: 7439-92-1)41bacc1f-4e7e-4880-ae5b-6505a556b042No special precautions necessary

Optical encoder products and product families

SVHC name (EC and CAS no.)

SCIP Submission No. Safe use information
ADTa-100 Encoder Diagnostic and Set-up ToolLead (EC no.: 231-100-4; CAS no.:7439-92-1)
6baf7cb8-a424-4193-a42b-ba13c02cb063No special precautions necessary
ADTi-100 Inline Monitoring Device

Lead (EC no.: 231-100-4; CAS no.:7439-92-1)

ff9fef2b-bf6a-428e-98bd-a530e7a325a6No special precautions necessary
ATOM Optical Encoder Readhead, Dongle Interface and Diagnostic Dongle

Lead (EC no.: 231-100-4; CAS no.:7439-92-1)

7fc72752-8f29-4b1c-9001-23ce00a21249No special precautions necessary
B2B Aci Board to Board PCB InterfaceLead (EC no.: 231-100-4; CAS no.: 7439-92-1)
923eb0c7-101f-4ebf-b867-fb2bb5e71d3cNo special precautions necessary
EVOLUTE Optical Encoder Readhead

No SVHC identified

N/ANo special precautions necessary
FORTiS-S/N Enclosed Linear Encoder and FS Functional Safety Enclosed Linear Encoder

Lead (EC no.: 231-100-4; CAS no.: 7439-92-1)

9ae7b0cc-9752-46bd-a200-85074c0d5f86No special precautions necessary
QUANTiC Optical Encoder ReadheadNo SVHC identifiedN/ANo special precautions necessary
REE - REF Optical Encoder Readhead Analogue Interfaces and Digital InterpolatorsLead (EC no.: 231-100-4; CAS no.: 7439-92-1)
d70136bb-abb0-49e1-83e1-ea7ce7bd9b26
No special precautions necessary
RESOLUTE Functional Safety Siemens and DRIVE-CLiQ Encoder System

Diboron trioxide (EC no.: 215-125-8; CAS no.: 1303-86-2)

Lead (EC no.: 231-100-4; CAS no.:7439-92-1)

2c357dce-c379-422d-ad9b-ab06c04b330fNo special precautions necessary
RGH Series Optical Encoder ReadheadLead (EC no.: 231-100-4; CAS no.: 7439-92-1) e74d0560-c242-4dc0-aba7-6536a08c218aNo special precautions necessary
TONiC (FS) Optical Encoder ReadheadNo SVHC identifiedN/ANo special precautions necessary
VIONiC Optical Encoder ReadheadNo SVHC identifiedN/ANo special precautions necessary
RGS scale adhesive

4,4'-isopropylidenediphenol Bisphenol A; BPA (EC no.: 201-245-8; CAS no.: 80-05-7)

196661ab-0675-4848-94fe-9e803f5a209dSee provided safety data sheet

Medical dental products and product families

SVHC name (EC and CAS no.) SCIP Submission No.Safe use information
Dental Scanner DS-10 Lead (EC no.: 231-100-4; CAS no.: 7439-92-1)053b8df0-e812-406a-be43-069670ea9294No special precautions necessary

For detailed information on your product please contact your Renishaw representative.