Navigation
UCC MMI environmental conditions
| Indoor use | IP30* (BS EN60529:1992) |
|---|---|
| Altitude | Up to 2000 m |
| Operating temperature | +5 °C to +50 °C |
| Storage temperature | -25 °C to +70 °C |
| Relative humidity for storage | 80% maximum (non-condensing) for temperatures up to +31 °C Linear decrease to 50% at +50 °C |
| Transient voltages | Installation category II |
| Pollution degree | 2 |
*NOTE: It may be necessary to house UCC MMI in a suitable enclosure according to the installation's environmental conditions to obtain a higher IP rating.