SP600 probe connector

Probe connector signal definitions

The probe connector is a 15-way high density ‘D' socket. Its pin-out is shown in the table below.


Connector pin no.

Description

Type

1*

+5 V

Power output

2

N/C

High impedence

3

0 V_POWER

Power return

4*

Y

Signal input

5*

Z

Signal input

6*

+12 V

Power output

7*

-12 V

Power output

8

Probe identification

Signal input

9

N/C

High impedence

10

N/C

High impedence

11*

X

Signal input

12

0 V_REF

Signal input

13

N/C

High impedence

14

Head LED anode

Signal output

15

Head LED cathode

Signal output

Shell

Screen

Protective ground


* Isolated to >100 kΩ when the probe is disconnected or not recognised as SP600.