Navigation
PHS-2 specifications
Operating temperature | 15 °C to 40 °C (50 °F to 104 °F) |
Weight | 3 kg (6.6 lb) |
Carry capability | Combined probe and extension mass of 1 kg (2.2 lb) |
Maximum torque | 2 Nm |
Mechanical clutch slip | 3 Nm ±0.5 Nm |
Movement speed | 150 °/s maximum, 70 °/s typical |
| Arm rotation angle | D-axis: ±184° E-axis: ±184° |
Angular resolution | 0.2 arc second (approximately 0.1 µm at 100 mm radius) |
Collision protection | Electronic over torque |
Suitable head interface | PHS-2 interface card / OEM controller |
Changer rack system | ACR2 |

NOTE: Dimensions in mm (in).