Skip navigation

PHC10-3 PLUS troubleshooting

This section on troubleshooting is a guide to problems associated with the installation and integration of the system only. Refer to the 'PH10 PLUS installation and user's guide' (Renishaw part number H-1000-7592) regarding problems associated with normal operation of the system.

The optional HCU2 can also be used to identify system faults. For full details of the use and fault finding capability of the unit see the 'HCU2 hand control unit user's guide' (Renishaw part number H-1000-5361).

Use the table below to identify problems you are experiencing with your system. If you experience problems which you are not able to identify or solve satisfactorily, please contact Renishaw for further advice.

Power on LED not lit


Possible cause

Solution

Power loss

Check mains cable connections and integrity.

Check power block is supplying 24 V.

Check CMM emergency stop condition - power may have been removed by CMM.


No head movement in automatic mode


Possible cause

Solution

Head controller in manual mode.

Change to automatic mode.

Power loss

Check mains cable connections and integrity.

Check power block is supplying 24 V.

Check CMM emergency stop condition - power may have been removed by CMM.

Cable / connection fault

Check connection and integrity of cabling between head and controller.

Communications failure

Check RS232 baud rate.

Incorrect command set selected

Check correct command set is selected.

PICS STOP is asserted by other system component

Clear the fault asserting PICS STOP.



No head movement in manual mode


Possible cause

Solution

Head controller in automatic mode.

Change to manual mode.

Power loss

Check mains cable connections and integrity.

Check power block is supplying 24 V.

Check CMM emergency stop condition - power may have been removed by CMM.

Cable / connection fault

Check connection and integrity of cabling between head and controller.



No probe output signal received by the CMM computer


Possible cause

Solution

Cable / connection fault

Check connection and integrity of cabling between head and controller.

Check connection and integrity of cabling between controller and interface.

Check connection and integrity of cabling between interface and computer.

Multiwire bypass connector not fitted

Fit a multiwire bypass connector with will permit a standard touch-trigger probe signal to reach controller

Multiwired probe in use

Check that the multiwire cable is correctly fitted to the head.

Check that the trigger output to the CMM computer is connected to the multiwired probe interface.


Poor measurement performance


Possible cause

Solution

Loose head mounting

Ensure all mounting screws are tight and that mounting to the CMM is secure.

Probe incorrectly attached

Remove probe and reattach.

Force applied to head during lock up

Lock and unlock the head.

Incorrect lock up position

Reposition head correctly.

Position not qualified

Check qualification information.

Probe damping enabled during measurement

Ensure probe damping is not enabled during measurement moves.