Fluorescence lifetime imaging microscopy (FLIM)
Correlated FLIM-Raman analysis on Renishaw's inVia™ confocal Raman microscope.
Renishaw is pleased to offer an integrated solution for fluorescence lifetime imaging microscopy (FLIM) on an inVia™ confocal Raman microscope. This enables fluorescence lifetime images to be seamlessly measured, analysed, and overlaid with Raman data.
What is FLIM?
After light interacts with a fluorophore, the fluorescence lifetime is measured. The fluorescence lifetime is the characteristic time a fluorophore remains in an excited electronic state before returning to the ground state by emitting a photon. Imaging based on the measurement of this lifetime is called fluorescence lifetime imaging microscopy (FLIM).
The lifetime of a fluorescence decay is sensitive to the molecular environment and resulting changes in molecular conformation. The FLIM technique can be used to study a range of properties:
- pH/ion/oxygen concentration
- molecular binding
- proximity of energy acceptors
FLIM has the following advantages over intensity-based measurements: FLIM is independent of fluorophore concentration; and FLIM is an internally self-referenced measurement, so it does not require calibration to account for instrument configuration.
FLIM is particularly applicable to research in cell biology and can be used for environmental sensing, monitoring molecular interactions, cancer diagnosis, live cell imaging and fluorophore identification.
Why correlate FLIM with Raman?
Correlative FLIM and Raman microscopy are complementary methods for label-free imaging of biological cells and tissue sections. FLIM images provide insight into molecular interactions and can be obtained at least 10x faster than Raman images. This makes it an ideal technique to identify regions of interest for subsequent chemical and structural characterisation by Raman imaging.
Our solution
Renishaw has partnered with Becker & Hickl to produce a completely integrated time-correlated single photon counting (TCSPC) FLIM Raman microscope. TCSPC FLIM measures the time between incident light on the sample and the emitted light's arrival at the detector. A 405 nm pulsed laser (<40 ps pulse width) is used to stimulate photon emission/fluorescence. (Other laser wavelengths are available on request.) The emitted fluorescence light is detected using a single-photon avalanche diode (SPAD) detector (timing resolution of <40 ps).
The FLIM image is then created by conducting TCSPC at multiple points on the sample. Our FLIM Raman system combines Raman mapping and FLIM on the same Renishaw MS30 stage. This enables easy pixey-by-pixel correlation of data using the same measurement co-ordinates.
For FLIM data analysis, comprehensive TCSPC FLIM software from Becker & Hickl is included with multi exponential, incomplete and shifted component analysis models. The software also includes proprietary phasor analysis to distinguish lifetime populations. Fluorescence lifetime and Raman images can be directly overlaid with no requirement for additional image correlation.
Learn more
-
Product note: Fluorescence lifetime imaging microscopy (FLIM)
Fluorescent materials have a characteristic lifetime in which fluorescence is emitted after light interacts with the sample. Imaging based on the measurement of this lifetime, called florescence lifetime imaging microscopy (FLIM), can be incorporated into Renishaw’s inVia Raman microscope to study the structure and composition of a material.
-
FLIM-Raman imaging on wood cells
Correlative FLIM-Raman was used to investigate whether resin-secreting cells differ from other wood cells in their chemical structure or metabolic activity. Fluorescence lifetime imaging microscopy (FLIM) provided key information on the metabolic activity of wood cells in the vicinity of resin-secreting channels. Raman imaging identified the chemical components corresponding to resin and lignin. These techniques used in combination on the same instrument platform provide a very powerful tool for understanding wood microstructure.
-
Application note: FLIM-Raman imaging of mammalian and yeast cells
This note explains how to configure a Renishaw inVia™ confocal Raman microscope with FLIM for direct correlation between Raman and FLIM images. This is a powerful combination for biological imaging at high spatial resolution.