Products
Images approved for use by media organisations.
CMM probe systems
-
RVP with VM10–combustor measurement
Non-contact measurement of combustor with REVO-2 RVP vision probe
[5000 x 3333] [1.4MB] -
-
-
New PH10M motorised head for CMMs with SP25M scanning probe
No description available
[4438 x 2767] [4.4MB] -
-
-
MSR1 manual storage rack for TP20 and TP200
The MSR1 manual storage rack is designed to provide convenient storage for up to six probe or stylus assemblies, and to protect them from airborne contaminants.
[663 x 663] [61kB] -
-
-
-
-
Machine tool probe systems
-
OMP40-2 and OTS twin set
OMP40-2 and OTS image on a dark background with a consumer electronics part.
[5376 x 3528] [2.3MB] -
-
RMP600 probe with RENGAGE technology capturing part data
A machine tool probe measuring a dimensioned automotive part, showing the types of data that can be captured during on-machine measurement.
[3630 x 4424] [4.4MB] -
SPRINT SupaScan with scan path
SupaScan image on cylinder block with scan paths
[5472 x 3648] [3.8MB] -
AxiSet™ Check-Up app on laptop with Rengage probe
An updated image of AxiSet software and PC hardware with sphere on machine bed.
[3780 x 2304] [2.0MB] -
-
GoProbe on mobile in front of machine
An image of an operator using GoProbe infront of a Fanuc Robodrill
[2748 x 1864] [2.9MB] -
-
-
-
AxiSet™ Check-Up app on laptop with sphere
An updated image of AxiSet software and PC hardware with sphere
[3840 x 2794] [981kB] -
OMP60 with OTS AA on Mazak CNC
OMP60 with OTS AA on Mazak VCN 430 using Set and Inspect at Renishaw Miskin 2019.
[5472 x 3648] [8.4MB] -
-
Reporter on a Windows® tablet with a Fanuc control
Intuitive, easy-to-use on-machine probing apps for component measurement and inspection. Renishaw, a market-leading engineering technologies company, will introduce its extended range of on machine probing apps at EMO Hannover 2017, Germany (18th–23rd September, hall 6, stand B46).
[5472 x 3648] [10.9MB] -
Productivity+ SPRINT technology
A rendered image to illustrate how data is collected as the part is scanned by the probe
[2376 x 1615] [687kB]
Machine calibration and optimisation
-
-
-
-
The Renishaw QC20-W wireless ballbar for machine tool performance diagnosis
No description available
[2971 x 2440] [3.0MB] -
-
Laser calibration using XL-80 laser interferometer system
No description available
[3648 x 2736] [4.7MB] -
-
-
-
-
-
-
-
-
-
XK10 alignment laser system on machine bed
XK10 alignment laser system measuring straightness on a machine bed
[5472 x 3648] [3.7MB] -
-
-
Gauging
-
-
In development - Conroe’s new dual Equator™ automated cell
In development - Conroe’s new dual Equator automated cell
[3543 x 2365] [3.3MB] -
Equator™ 300 gauging system in a workshop
Image of Equator 300 in a workshop environment
[5344 x 1547] [816kB]
Styli
-
-
-
Ruby ball stylus inspecting a work piece
Ruby ball stylus inspecting a work piece
[800 x 1200] [197kB] -
-
Fixtures
-
Fixturing example on an acrylic plate, using a corner viewer, adjustable angle plate and pusher clamp
Fixturing examples using an acrylic plate.
[4656 x 3834] [2.1MB] -
Equator with Renishaw fixture set up
This image shows multiple parts set up on an Equator machine using the Renishaw Equator fixtures kinematic base plate and a range of components.
[3843 x 2510] [1.5MB] -
-
M8 CMM clamping kit B with 300 mm x 300 mm aluminium plate
This M8 CMM clamping kit can be used to hold brass, titanium, aluminium, plastic, ferrous and non-ferrous parts.
[2000 x 1092] [234kB]
Position encoders
-
-
HS20 long range laser encoder
The Renishaw HS20 laser encoder system combines the ultimate accuracy of a laser interferometer with the robustness needed for machine tool applications.
[6453 x 3238] [3.1MB] -
-
-
-
-
-
RLE laser system
Renishaw laser units combine the ultimate performance from displacement interferometers with the ease of installation associated with traditional tape and glass scale encoders.
[4240 x 3863] [5.5MB] -
-
-
HS20 long range laser encoder
The Renishaw HS20 laser encoder system combines the ultimate accuracy of a laser interferometer with the robustness needed for machine tool applications.
[5184 x 3456] [6.2MB]
Raman spectroscopy
-
-
The Renishaw inVia Qontor Raman microscope and RA802 Pharmaceutical Analyser
Image showing the Renishaw inVia Qontor Raman microscope and the Renishaw RA802 Pharmaceutical Analyser
[4256 x 2832] [2.2MB] -
The Renishaw inVia Qontor confocal Raman microscope
The Renishaw inVia Qontor confocal Raman microscope
[4256 x 2832] [2.0MB] -
The Renishaw inVia Qontor confocal Raman microscope
The Renishaw inVia Qontor confocal Raman microscope
[4256 x 2832] [1.7MB] -
-
inVia InSpect
Our best-selling confocal Raman microscope optimised for use in forensic laboratories for trace chemical analysis.
[5616 x 3907] [5.9MB] -
-
The Renishaw RA802 Pharmaceutical Analyser
The Renishaw RA802 Pharmaceutical Analyser
[4256 x 2832] [3.6MB] -
The Renishaw RA802 Pharmaceutical Analyser
The Renishaw RA802 Pharmaceutical Analyser
[4256 x 2832] [1.7MB] -
Renishaw inVia confocal Raman microscope
Renishaw inVia confocal Raman microscope
[3857 x 2486] [1.3MB] -
-
Neurological products
-
neuromate stereotactic robot
neuromate® stereotactic robot for functional neurosurgery.
[4500 x 3580] [975kB] -
neuroguide™ guide tube and stylette
The neuroguide™ system is designed for use in deep brain stimulation (DBS) procedures to enable accurate placement of electrodes into the brain.
[2377 x 2378] [452kB] -
neuroguide™ instrument guide kit
Single-use guide rod and re-usable guide elements part of the neuroguide™ DBS electrode delivery system
[5490 x 3055] [1.9MB] -
DIXI medical microdeep intracerebral electrode
The Microdeep electrode is an intracerebral electrode with multiple contacts (5, 8, 10, 12, 15, or 18 contacts) used in the pre-surgical diagnosis of epilepsy. Renishaw is an exclusive distributor for DIXI medical in the UK and Ireland.
[600 x 600] [72kB] -
neuroinspire™ surgical planning software
neuroinspire™ software for use in planning stereotactic neurosurgical procedures
[2800 x 1620] [2.5MB]
Medical and dental products
-
-
Blue light scanner, PC and DS10
Image of blue light and DS10 dental scanners with a PC
[7360 x 4370] [9.5MB] -
-
Cranio-facial placement guides and implants
A surgical placement guide with its matching orbital fly and zygomatic (cheek) implants.
[1920 x 1678] [482kB] -
-
-
-
Models, guides and implants for cranial surgery
An image showing a model of a cranial defect, cutting guide, model of defect removed and a cranial plate.
[490 x 200] [56kB] -
LaserAbutment™ certified for BioHorizons implants
An image of LaserAbutments™ certified for BioHorizons implants
[3235 x 2265] [2.3MB] -
Multiple implant maxillofacial case
A maxillofacial surgery case that uses multiple discrete implants to reconstruct the patient's face. In particular, the patients mobilised zygoma is fixed into the correct position to achieve facial symmetry.
[240 x 200] [48kB]
Additive manufacturing
-
The galvanometer block additively manufactured using four lasers on the RenAM 500Q over a period of 19 hours
The galvo block additively manufactured using four lasers on the RenAM 500Q over a period of 19 hours.
[5184 x 3456] [2.0MB] -
Simulation of conformal cooling channels
The business assets of LBC Laser Bearbeitungs Center GmbH, Kornwestheim, Germany, have been purchased by the German subsidiary of world leading engineering company Renishaw.
[937 x 745] [360kB] -
Exhaust manifolds on build plate with supports in nickel alloy
Exhaust manifolds on build plate with supports in nickel alloy
[4000 x 3000] [2.9MB] -
-
-
GreenTeam wheel carrier without support structure titanium material
GreenTeam formula student wheel carrier built in titanium alloy using additive maufacturing
[3904 x 3000] [2.0MB] -
Bloodhound nose cone titanium alloy
Additively manufactured nose tip for the bloodhound supersonic car. Built in titanium alloy using additive manufacturing the internal surface has strengthening features.
[3780 x 2516] [2.3MB] -
Titanium dense mesh
Dense mesh structure additively manufactured from titanium alloy
[1524 x 1485] [760kB] -
-
The entire bike frame was arranged in sections with the seat post bracket on one build plate and fabricated in one go
The entire bike frame was arranged in sections with the seat post bracket on one build plate and fabricated in one go.
[943 x 1200] [173kB] -
Bleu car hinge x 12 on substrate
Bleu car hinge x 12 additively manufactured on the RenAM 500Q
[2350 x 2263] [1.2MB] -
Production build of automotive LED heatsinks.
Betatype's volume additive manufacture of automotive headlight
[3030 x 3370] [3.3MB] -
ARION4 - additively manufactured bracket
Additively manufactured bracket for the ARION4 bike.
[3416 x 3099] [1.0MB] -
Kwikbolt aircraft assembly AM part
Frazer Nash use metal additive manufacturing for the manufacture of parts for aircraft assembly.
[3192 x 2336] [3.2MB] -
Production build of automotive LED heatsinks.
Betatype's volume additive manufacture of automotive headlight
[3030 x 3370] [3.3MB] -
Terms of use
You have entered Renishaw's ‘Media hub', where you will find pre-approved images and text about Renishaw's business, products and personnel (the “images”). Renishaw owns the copyright to all images contained in this Media hub. It grants a non-exclusive, royalty-free licence to third parties to use the images for non-commercial purposes up to one year from the date of download from this website strictly in accordance with the Terms of use.
By downloading and / or using any of these images, you agree to be bound by these Terms of use.