QUANTiC™ downloads
Data sheets
Installation guide
-
Installation guide: QUANTiC™ RTLC40-S incremental linear encoder system
-
Installation guide: QUANTiC™ RTLC40/FASTRACK™ incremental linear encoder system
-
Installation guide: QUANTiC™ RKLC40-S incremental linear encoder system
-
Installation guide: RKL partial arc
-
Installation guide: QUANTiC™ RESM40 angle encoder system
User guides
Videos
Software download
-
Software download: ADT View software version 3.11.0.0
The ADT View software can be used to give comprehensive, real time feedback from the VIONiC™, QUANTiC™, ATOM DX™, RESOLUTE™, EVOLUTE™ and FORTiS™ encoder systems for calibration and diagnostics. The software must be used in conjunction with the ADTi-100 hardware (part number A-6195-0100) or the ADTa-100 hardware (part number A-6525-0100) which can be purchased from Renishaw. The ADTs can be connected to a Windows® tablet or a PC via a USB cable. The ADTi-100 can also be connected in-line between the readhead and the controller as part of the control loop.
[118.6MB]
Release notes
Version: 3.8.0.0
Release date: October 2020
Summary: Addition of the new analogue variant of QUANTiC incremental encoder, bug fixes and usability improvements.
Improvements:
- Full support for analogue variants of QUANTiC
- Support for a wider range of incremental encoder nomenclatures
- Improvements to usability and general cosmetics
- More settings remembered between modes
- Improved software installation experience
- Improved accuracy and annotations on the Lissajous graph
Known issues in this release:
- Some wording will not update or will remain in English when the language is changed.
- When saving the data from the analogue variant of QUANTiC as .CSV file the resolution is missing and some of the fields are present but not applicable.
Technical drawings
- 3D model: QUANTiC™ readhead
- 3D model: Advanced Diagnostic Tool ADTi-100
- 3D model: P limit selector
- 3D model: Q limit/reference mark selector
- 3D model: FASTRACK™ scale 1200 mm
- 3D model: FASTRACK scale end cover
- 3D model: RTLC40 1200 mm
- 3D model: RTLC mechanical clamp
- 3D model: RTLx adhesive clamp
- 3D model: RTLx-S end cover
- 3D model: RESx 52 mm A section ring
- 3D model: RESx 57 mm A section ring
- 3D model: RESx 75 mm A section ring
- 3D model: RESx 100 mm A section ring
- 3D model: RESx 103 mm A section ring
- 3D model: RESx 104 mm A section ring
- 3D model: RESx 115 mm A section ring
- 3D model: RESx 150 mm A section ring
- 3D model: RESx 200 mm A section ring
- 3D model: RESx 206 mm A section ring
- 3D model: RESx 209 mm A section ring
- 3D model: RESx 229 mm A section ring
- 3D model: RESx 255 mm A section ring
- 3D model: RESx 300 mm A section ring
- 3D model: RESx 350 mm A section ring
- 3D model: RESx 413 mm A section ring
- 3D model: RESx 417 mm A section ring
- 3D model: RESx 489 mm A section ring
- 3D model: RESx 550 mm A section ring
- 3D model: RESx 52 mm B section ring
- 3D model: RESx 75 mm B section ring
- 3D model: RESx 100 mm B section ring
- 3D model: RESx 115 mm B section ring
- 3D model: RESx 150 mm B section ring
- 3D model: RESx 165 mm B section ring
- 3D model: RESx 200 mm B section ring
- CAD model: Narrow adaptor bracket
- CAD model: Wide adaptor bracket