Skip navigation

Environmental conditions

The following environmental conditions comply with (or exceed) BS EN 61010-1:1993.

Indoor useIP30 (no protection against water)
AltitudeUp to 2000 m
Operating temperature - ACR1+10 °C to +40 °C
Operating temperature - ACC2-30 °C to +50 °C
Storage temperature-10 °C to +70 °C
Relative humidity - ACR1

80% maximum for temperatures up to +31 °C

Linear decrease to 50% at +40 °C

Relative humidity - ACC2-380% maximum for temperatures up to +31 °C

Linear decrease to 50% at +40 °C

Transient voltagesInstallation category 2
Pollution degrees2