Skip navigation

Equator-X™ dual-method gauge for shop floor inspection

Equator-X™ 500 gauge: two systems in one

The new Equator-X dual-method gauging system brings unique capability to the shop floor with its dual measurement functionality; Absolute and Compare. Users can select the optimum inspection mode for their process challenge, effectively deploying two systems in one.

Absolute mode

In Absolute inspection mode, the Equator-X gauge performs as a high-speed production CMM, providing fully traceable inspection results (ISO 10360-2 = 2.1 μm + L / 300).
Rapid measurement at scanning speeds of up to 250 mm/s, without the need to maintain master parts, is particularly useful for manufacturers with:

• high part variation
• low to medium production volumes
• high frequency of inspection

Compare mode

When used in Compare mode, the Equator‑X gauge delivers ultra-fast, highly repeatable inspection with scanning speeds up to 500 mm/s and ±2 μm repeatability across a wide temperature range. This is particularly useful for high volume manufacturing of parts, where throughput is key and environmental temperature changes are a challenge.

Comparison method

The comparison method is based on the traditional comparison of production parts to a reference master part. A master part is measured to generate a master data set. Each production data set is then compared to the master to determine the actual size of the part and whether it is within user defined tolerances. In factories with wide temperature variation, simply re-master and the system is ‘re-zeroed', ready for repeatable comparison to the master.

Equator-X 500 gauging system's key benefits

Throughput

The Equator-X system is capable of absolute scan speeds of 250 mm/s and comparator speeds of up to 500 mm/s, far higher than conventional 3-axis CMMs. By measuring faster, inspection capacity is increased. This high performance enables inspection to keep pace with machining operations.

Assurance

The Equator-X system provides fully traceable in-process verification of parts to ISO 10360 standards, providing assurance when moving measurement out of the measurement lab and onto the shop floor. The Equator-X gauge provides continuous validation of the production process with real-time feedback.

Flexibility

The ability to choose between two methods of measurement on a single device enables the user to select the optimal method for their application. For example, the absolute method for large varieties of parts or the comparison method for wide variation of environmental temperature.

The compact and lightweight design, without the need for compressed air, makes it easy to deploy exactly where needed, either in-line or at-line.

Precision and speed redefined

The Equator-X system is engineered to deliver high-speed motion with unparalleled measurement accuracy. Designed around the dynamically stiff hexapod structure, inertial drive forces act only in tension or compression significantly reducing speed related errors seen in conventional 3-axis CMM systems.
In addition, the drive and metrology frames are independent, making it possible to optimise the drive frame for high speed motion without compromising metrology performance.

Equator–X™ dual-method gauging system
The drive frame

The Equator-X achieves its remarkable speed and performance using six linear motors in a hexapod configuration. These drives apply force directly to the moving probe platform, avoiding the dynamic bending and twisting present in traditional CMMs.

Drives and positional feedback encoders are located above the working volume, away from major sources of contamination, preserving a high level of performance even in a shop floor environment.

The metrology frame

The carbon fibre metrology frame is both rigid and lightweight, essential for maintaining high-speed motion and accuracy. Performance is further enhanced by applying a thermal expansion signature for the carbon fibre struts, which is used to build an overall system thermal compensation model.

Each metrology strut incorporates the RESOLUTE™ absolute optical encoder system; absolute position is known immediately upon switch on.

The probing system

The industry-standard SP25M probe is a highly versatile scanning system allowing users to scan for form, size and position. The SP25M probe with SM25-2 scanning module delivers exceptional performance over the entire stylus range from 50 to 105 mm effective working length for straight styli, and up to 83 mm for cranked styli.

The 6-port rack supplied with Equator-X enables automatic and repeatable changeover between different stylus arrangements.

Equator-X™ gauging systems

Equator-X gauges have been designed for throughput, assurance and flexibility on the shop floor.

Download the product brochure and datasheet to learn more about the dual-method capability of the Equator-X system.

All the information at a glance.

Access the downloads

Equator™ gauging systems range for industrial manufacturing

The Equator-X dual-method gauge is part of Renishaw's expanding range of gauging systems for industrial manufacturing.

Powerful software features – the MODUS™ IM software platform for Equator-X systems

The Equator-X system includes the MODUS IM software platform as standard, giving users access to a comprehensive suite of applications, all designed for clarity, efficiency and ease of use with seamless integration and robust functionality. This powerful software solution delivers exceptional performance and user convenience, with an expanding portfolio of tools for operator control, reporting, environment management, and machine analysis and management to enhance productivity.

MODUS IM for Equator banner

Flexible programming tools

MODUS IM offers a choice of programmer applications to suit different user needs, from intuitive, no-code interfaces to advanced DMIS programming for complex parts.

MODUS™ IM Programmer for Equator – measuring sequence
MODUS™ IM Equator Programmer application

Designed for speed and simplicity, MODUS IM Equator Programmer is a node-based CAD-driven application that enables users without coding experience to create inspection programs. Backed by Renishaw's built-in expertise, programs for planes, cylinders and chamfers measurement are created with ease, automatically planning all system motion ensuring it is collision free.

MODUS IM DMIS Programmer
MODUS™ IM DMIS Programmer application

MODUS IM DMIS Programmer, provides full MODUS DMIS code-based programming functionality. Enhanced for complex geometries and inspection routines, it offers maximum flexibility and the ability to produce turnkey inspection programs tailored to your production environment.

Core applications in the MODUS IM software platform

The following applications are supplied as standard:
MODUS™ IM Operator
MODUS IM DMIS Operator - Program running

The MODUS IM Operator application provides exceptional operator usability and control. It brings an intuitive interface for operators to execute programs, displaying only information relevant for their specific purpose. Additionally, the generic interface links to helpful applications in the MODUS IM platform and displays essential information, such as remaining program runtime, measurement results for the current run and pass/fail status of the previous 10 runs.

Environment Manager
MODUS IM Environment manager

The MODUS IM Environment Manager application creates an accurate virtual environment to mimic real-life setups, including the measurement probe configurations available, how those probes are stored in the racks, the styli, calibration equipment and other information required to generate programs.

CHART Reports
MODUS CHART automatic report

The standalone MODUS IM CHART application simplifies report interpretation by displaying graphical information on the true location on the part using QIF XML files and the part CAD model. CHART creates bespoke PDF reports for viewing and storing measurement results. All standard results tables and form plots are available, along with unique functionality to superimpose points onto a CAD model, reducing the potential for manual errors interpreting results.

Machine Analysis
MODUS IM Machine Analysis

With the MODUS IM Machine Analysis application users can access and view feature measurement data from individual jobs, including previous and subsequent data series. The powerful visual display allows for in-depth understanding and analysis of process data. Errors can occur and when they do, regularly monitoring machine stoppages and errors helps streamline the production process and progress towards 'lights-out machining'.

Manage Machines
MODUS IM Manage Machines

The MODUS IM Manage Machines application allows MODUS IM users to track and analyse machine tool performance and efficiency.

Licence Manager

The MODUS IM Licence Manager application facilitates adding additional functionality, such as Intelligent Process Control (IPC), maintenance updates and new features.

Automation and process control applications for the MODUS™ IM software platform

MODUS IM Automate application screen
MODUS™ IM Automate

The optional MODUS IM Automate application enables users to set up and integrate shop floor measuring systems with automation. The system is intuitive and makes it possible to automatically load, inspect, and unload parts.

MODUS IM IPC
IPC Intelligent process control

The optional IPC Process Control application for MODUS IM delivers closed-loop feedback using Equator™ gauging data. It is used to update offsets or machine variables directly on machine tool controls to compensate for common causes of process instability such as tool wear or thermal drift.

Unlock the power of your data with Renishaw Central

Renishaw Central: The smart manufacturing data platform connects multiple machines and devices across the shop floor

Take advantage of your Equator-X system data with our smart manufacturing data platform, Renishaw Central. Discover how it can transform your manufacturing today.