VIONiC™ downloads
Data sheets
-
Data sheet: VIONiC™ series encoder system
-
Data sheet: RTLC incremental linear scale
-
Data sheet: RKLC incremental linear scale
-
Data sheet: RKL scale for partial arc applications
-
Data sheet: RELM20 high accuracy incremental linear scale
-
Data sheet: RSLM20 high accuracy incremental linear stainless steel scale
-
Data sheet: RESM rotary scale
-
Data sheet: REXM20 ultra‑high accuracy angle encoder
-
Data sheet: Advanced Diagnostic Tool ADTi-100
Installation guides
-
Installation guide: VIONiC™ RTLC20-S linear encoder system
-
Installation guide: VIONiC™ RTLC20 / FASTRACK™ linear encoder system
-
Installation guide: VIONiC ™ RKLC20-S linear encoder system
-
Installation guide: VIONiC™ RSLM20 / RELM20 high accuracy linear encoder system
-
Installation guide: VIONiC™ RESM20/REST20 angle encoder system
-
Installation guide: VIONiC™ REXM20 / REXT20 ultra-high accuracy angle encoder system
-
Installation guide: RKL partial arc
User guides
Videos
- Introducing the new VIONiC series of digital incremental encoders at Semicon West, San Francisco
- VIONiC™ digital encoder series - designed for the designer
- Installation video: How to install the VIONiC™ digital encoder readhead
- Introducing the Advanced Diagnostic Tool, ADTi-100 and ADT View software
Software download
-
Software download: ADT View software version 3.11.0.0
The ADT View software can be used to give comprehensive, real time feedback from the VIONiC™, QUANTiC™, ATOM DX™, RESOLUTE™, EVOLUTE™ and FORTiS™ encoder systems for calibration and diagnostics. The software must be used in conjunction with the ADTi-100 hardware (part number A-6195-0100) or the ADTa-100 hardware (part number A-6525-0100) which can be purchased from Renishaw. The ADTs can be connected to a Windows® tablet or a PC via a USB cable. The ADTi-100 can also be connected in-line between the readhead and the controller as part of the control loop.
Technical drawings
- 3D model: VIONiC™ readhead
- 3D model: Advanced Diagnostic Tool ADTi-100
- 3D model: DSi (Dual Signal Interface)
- 3D model: P limit selector
- 3D model: Q limit/reference mark selector
- 3D model: RESx 52 mm A section ring
- 3D model: RESx 57 mm A section ring
- 3D model: RESx 75 mm A section ring
- 3D model: RESx 100 mm A section ring
- 3D model: RESx 103 mm A section ring
- 3D model: RESx 104 mm A section ring
- 3D model: RESx 115 mm A section ring
- 3D model: RESx 150 mm A section ring
- 3D model: RESx 200 mm A section ring
- 3D model: RESx 206 mm A section ring
- 3D model: RESx 209 mm A section ring
- 3D model: RESx 255 mm A section ring
- 3D model: RESx 300 mm A section ring
- 3D model: RESx 350 mm A section ring
- 3D model: RESx 413 mm A section ring
- 3D model: RESx 417 mm A section ring
- 3D model: RESx 489 mm A section ring
- 3D model: RESx 550 mm A section ring
- 3D model: RESx 52 mm B section ring
- 3D model: RESx 75 mm B section ring
- 3D model: RESx 100 mm B section ring
- 3D model: RESx 115 mm B section ring
- 3D model: RESx 150 mm B section ring
- 3D model: RESx 165 mm B section ring
- 3D model: RESx 200 mm B section ring
- 3D model: REXx 52 mm ring
- 3D model: REXx 57 mm ring
- 3D model: REXx 75 mm ring
- 3D model: REXx 100 mm ring
- 3D model: REXx 103 mm ring
- 3D model: REXx 104 mm ring
- 3D model: REXx 115 mm ring
- 3D model: REXx 150 mm ring
- 3D model: REXx 183 mm ring
- 3D model: REXx 200 mm ring
- 3D model: REXx 206 mm ring
- 3D model: REXx 209 mm ring
- 3D model: REXx 229 mm ring
- 3D model: REXx 255 mm ring
- 3D model: REXx 300 mm ring
- 3D model: REXx 350 mm ring
- 3D model: REXx 417 mm ring
- 3D model: RTLx adhesive clamp
- CAD model: Narrow adaptor bracket
- CAD model: Wide adaptor bracket