Navigation
TP2-5W legacy probe
 Small, light, versatile probe Small, light, versatile probe
- 13 mm (0.51 in) diameter standard kinematic touch-trigger probe with an M8 thread mount
- Adjustable trigger force to support a wide range of styli
- Compatible with M2 styli
- Compatible with the full range of Renishaw probe heads and accessories
- Suitable for manual and DCC CMMs
Dimensions
  
 
Specification
| Principal application | Universal DCC and manual CMMs | 
|---|---|
| Sense directions | 5-axis: ±X, ±Y, +Z | 
| Unidirectional repeatability maximum (2σ μm) (at stylus tip) | 0.35 μm (0.000014 in) | 
| Pre-travel variation 360° (XY plane) | ±0.80 μm (0.000032 in) | 
| Weight *excluding shank and cable | 22 g (0.78 oz) | 
| Stylus range | M2 | 
| Stylus force range (adjustable) | 0.07 N - 0.15 N | 
| Stylus force (set by Renishaw) | 0.07 N - 0.08 N | 
| Stylus overtravel (typical) | ±14° | 
| Maximum extension on PH10 series | 300 mm (11.81 in) | 
| Mounting method | M8 thread | 
| Suitable interface | PI 7-3, PI 200-3, UCC | 
Above data applies to test conditions as follows:
- Stylus length 10 mm (0.39 in)
- Stylus velocity 480 mm/min (1.57 ft/min)
- Stylus force 0.07 N - 0.08 N
