Skip navigation

Horizontal turning lathes

CNC Lathe

Select your machine size, and probing routine required

Tooling size 40 mm and bigger

Large

Tooling size 25 mm and 32 mm

Medium

Tooling size 16 mm and 20 mm

Small

 

Downloads

  • Pocket guide:  Probes for CNC machine tools Pocket guide: Probes for CNC machine tools

    An easy to use pocket guide introducing Renishaw's range of probing solutions for CNC machine tools. Process control solutions.

  • Technical specifications:  Probing systems for CNC machine tools Technical specifications: Probing systems for CNC machine tools

    The type of probing system that you need will depend on your machine tool and the nature of the probing application. This document focuses on the main applications for probing on machine tools. It contains an introduction to the use of probing for each application, plus guidance on the selection of the most appropriate system and technical information about each probe.