Skip navigation

TONiC™ FS incremental encoder system with RESM20 rotary (angle) ring

Features

  • Readhead size: 35 x 13.5 x 10 mm
  • Speed up to 3 673 rpm
  • Detachable analogue (Ti) or dual output (DOP) interface*
  • Certified to:
    ISO 13849 Category 3 PLd
    IEC 61508 SIL2
    IEC 61800-5-2 SIL2

Benefits

  • Low profile ring with large internal diameter for easy integration
  • Super-compact encoder readhead with dynamic signal conditioning for improved motion control
  • High dirt immunity
  • Ultra-low Sub-Divisional Error (SDE): typically < ±30 nm
  • Diagnostic kit
Transparent patch for website banners

What is the TONiC FS encoder?

The TONiC FS series is Renishaw's super-compact, non-contact encoder system that offers speeds up to 10 m/s and, when combined with the DOP interface, resolutions down to 1 nm for both linear and rotary applications. TONiC FS systems are quick and simple to install with wide set-up tolerances and calibration at the push of a button. The TONiC FS encoder's dynamic signal processing gives improved signal stability with ultra-low Sub-Divisional Error of typically < ±30 nm to help realise superior motion control performance. Certified to SIL2 and PLd for use in functional safety applications.

* Only the analogue sine and cosine outputs are functionally safe.

What is RESM20 ring?

RESM20 is a one-piece stainless steel ring with 20 µm pitch graduations marked directly on the periphery, featuring the IN-TRAC™ optical reference mark. Two versions are available in a wide range of sizes (Ø52 mm to Ø550 mm). ‘A' section rings, which offer an impressive installed accuracy and feature a taper mount system which reduces the need for highly toleranced machined parts and eliminates eccentricity. ‘B' section thin rings, which are low inertia and mass, are also available. Both 'A' and 'B' section rings have a large internal diameter for flexible integration. The non-contact format eliminates backlash, shaft wind-up (torsion) and other mechanical hysteresis errors that are inherent in traditional enclosed encoders.

Why choose this encoder system ?

Functional Safety certification

The TONiC FS series is an incremental open optical encoder system with certification to the following Functional Safety standards:

ISO 13849 Category 3 PLd
IEC 61508 SIL2
IEC 61800-5-2 SIL2

Certain machinery safety functions, such as Safety Limited Speed (SLS), require the encoder feedback to be functionally safe. Utilising an encoder system that is already rated for use in these applications can make machine certification significantly easier. Adopting these advanced machine safety functions allows machine builders to make safer machines, capable of higher functionality that can reduce set-up times and machine downtime.

Exceptional metrology

The TONiC encoder features Renishaw's market-proven filtering optics and advanced signal processing. Auto Gain Control (AGC) and Auto Offset Control (AOC) technologies reduce analogue signal noise and digital jitter within the readhead.

TONiC encoders deliver exceptionally low signal output jitter of <±0.5 nm RMS and low Sub-Divisional Error (SDE) of <±30 nm, enabling systems to hold position better and generate less heat in linear motor applications. Low jitter also enables smoother velocity control in high-precision applications operating at low speeds.

Flexible configuration

The TONiC series offers a variety of external interfaces that can be configured to meet the speed and resolution requirements of the application. With late-stage integration and configuration of the external interface, one versatile TONiC readhead offers many options for end user customisation.

TONiC interface options enable digital, analogue, or dual output of both digital and analogue signals. The TD (dual resolution) interface offers selectable dual-resolution output, and a DPI interface is also available for wide-format printing applications. The flexibility of TONiC encoder configuration allows OEMs to benefit from superior motion control and high throughput in a wide range of applications.

Interface options

Ti interface

  • Analogue output, including a CAL button.Ti interface

DOP (dual output) interface

  • Provides simultaneous digital quadrature and 1 Vpp signals.
  • Designed for applications requiring one or more operations to be synchronised with a motion axis.TONiC Dual Output (DOP) interface

Optional diagnostic kit

TONiC™ diagnostic kit (software and hardware)

TONiC diagnostic software can be used to optimise the installation of TONiC encoders and provide a quick and comprehensive system calibration. The software must be used in conjunction with the TONiC diagnostic hardware which can be purchased from Renishaw using part number A-9411-0011. The hardware is connected to the PC via the USB cable (provided in the kit) or in-line with the customers' electronics.

Find out all about the TONiC diagnostic kit.

Technical specifications

Measuring standard

RESM20: one-piece low profile stainless steel ring. Standard ‘A' section with tapered internal diameter or low inertia ‘B' section rings available

Also available for partial rotation applications as REST20

Readhead size (LxHxW)

35 mm x 13.5 mm x 10 mm

Scale pitch

20 μm

Coefficient of thermal expansion at 20 °C15.5 ±0.5 μm/m/°C

Ring outer diameter

52 mm to 550 mm. For larger custom sizes, contact Renishaw

Line count

8 192 to 86 400 (depending on ring size)

Reference mark

RESM20: single IN-TRAC reference mark ring

REST20: two reference mark ring for partial rotation applications

Typical installed accuracy*

±12.7 to ±1.9 arc seconds (depending on ring diameter)


Maximum speed

Analogue

Digital (**use with DOP)

(See data sheet for details)

3 673 rpm at -3 dB (on 52 mm RESM20)

3 673 rpm (5 μm resolution TONiC on 52 mm RESM20)

Sub-Divisional Error (SDE)

Typically < ±30 nm

Dynamic signal control

Real time signal conditioning including Auto Gain Control (AGC) and Auto Offset Control (AOC) for optimised performance during operation

Incremental signals

Analogue

Digital (**use with DOP)

(See data sheet for details of angular resolutions)

1 Vpp (20 μm period)

Resolutions from 5 μm to 1 nm

Electrical connection

0.2 m, 0.5 m, 1 m, 1.5 m, 3 m, 5 m, 6 m and 10 m cable lengths with mini connector (connects direct to TONiC interface)

Power supply

5 V ±10%
Readhead only < 100 mA
With Ti0000 < 100 mA
With DOP < 275 mA

Vibration (system)

100 m/s2, 55 Hz to 2 000 Hz, 3 axes

Shock (system)

500 m/s2, 6 ms, ½ sine, 3 axes

Operating temperature (system)

0 °C to +70 °C

Sealing

Readhead: IP40
Ti interface: IP20
DOP interface: IP30

* 'Typical' installations are a result of graduation and installation errors combining and, to some magnitude, cancelling.

** Only the analogue sine and cosine outputs are functionally safe.

Refer to data sheets for full details.