CP1
CP1 contact inspection probe for CNC machining centres.
About CP1
The CP1 probe is used on CNC machining centres to perform workpiece set-up and inspection. It is triggered through a conductive stylus via an electronically isolated machine spindle. The system is usually designed into the machine by the OEM.
CP1 specification
Sense directions | ±X, ±Y, +Z |
Stylus overtravel | X and Y: +17° Z: 7 mm (0.27 in) |
Unidirectional repeatability (max 2 sigma value) | 1.0 µm (0.00004 in) |
CP1 accessories and ordering information
CP1 probe kits
Part number | Description |
---|---|
A-2012-0001 | CP1 probe kit (Cat 40) |
A-2012-0002 | CP1 probe kit (Cat 50) |
A-2012-0003 | CP1 probe kit (BT 40) |
A-2012-0004 | CP1 probe kit (BT 50) |
CP1 accessories
Part number | Description |
---|---|
A-2012-0007 | CP1 probe module only |
A-2012-0064 | CP1 probe adjustment module |
CP1 conductive styli (Ø5 mm ball)
Part number | Description |
---|---|
M-5003-5553 | Stylus length 50 mm |
M-5003-5808 | Stylus length 100 mm |
M-5003-6045 | Stylus length 150 mm |