TRS2 non-contact tool breakage detection system
For high-speed non-contact tool breakage detection of solid tools on all sizes of vertical and horizontal machining centres, all gantry machining centres and multi-tasking machines.
Flexible solution.
Reliable ToolWise™ tool recognition electronics.
Outstanding performance for fast detection and higher profits.
Unique ToolWise™ tool recognition
A system for non-contact broken tool detection of solid-centred cutting tools, the TRS2 can be used on a variety of machine tools. The unique ToolWise tool-recognition electronics determine whether a tool is present by analysing the reflective light pattern from the rotating tool. Random light patterns created by coolant and swarf are ignored, eliminating the chance of failing to detect a broken tool due to coolant obscuring the beam. The single unit can be mounted outside the working environment, saving valuable space on the table.
Features and benefits
- Cost-effective, fast and reliable.
- The latest ToolWise tool-recognition technology.
- Ultra-quick detection: typically the tool spends approximately one second in the laser beam.
- Simple installation and set-up.
Each component needs at least 34 tool checks, so with the TRS2 check taking less than 7 seconds, the cycle time for every part has been reduced by an average of 7.5 minutes – some 6% of cycle time.
After a detailed analysis, based on the cost to run machines, we know this equates to a saving of more than €150K in the first year. This is because most of the non-productive machine time taken to check tools has now been released to machine components. We have paid back the initial investment in the TRS2s in a matter of just 5 months.
When we started we had several options for improving machining productivity, but this was by far the best, the others would have taken much longer to pay back.
SAME DEUTZ-FAHR and Lamborghini tractors
TRS2 in action
Relevant videos
Find out more
TRS2 user literature
For installation manuals, user guides and compliance information, visit our technical support library.
The Renishaw advantage
At Renishaw, we enjoy an excellent reputation for offering strong support to our customers through a network of over 70 service and support offices worldwide.
Get technical support, training and advice or purchase spares and accessories from our well-stocked Online store.
Software
-
TRS2 application software (zip)
A set of on-machine cycles for the TRS2 for broken tool detection.