Navigation
MAPS
Manual autojoint probe stand (MAPS)
Storage rack for holding up to six autojoint mounted probes and extension bars
- Mounts directly to CMM table or any other suitable surface
- Rack height can be set using 100 mm and 200 mm autochange rack legs, to suit longer probe extensions and stylus configurations
- Can be vertically mounted with a wall mounting bracket
Dimensions

Dimensions: | |
---|---|
Height | 285 mm (11.22 in) without leg extensions |
Depth | 80 mm (3.15 in) |
Width | 235 mm (9.25 in) |
Additional legs: | |
Height | 100 mm (3.94 in) or 200 mm (7.87 in) |
Mounting | Single leg or wall bracket |
Configuration shown is 485 mm (19.10 in) high including 200 mm (7.87 in) leg extension:
Wall mounting bracket with bolt:
Data sheets
-
Data sheet: MAPS manual autojoint probe stand
The Renishaw manual autojoint probe stand (MAPS) is a compact storage rack for up to six autojointed probe combinations.
Part number | |
---|---|
ACR1 8 port autochange rack kit | A-1051-4000 |
ACC2-3 autochange controller for ACR1 | |
ACC2-3 autochange rack controller (RS232 only) | A-6299-0100 |
ACR1 accessories and cables | |
ACR1 MK (H) horizontal mounting kit | A-1051-0441 |
ACR1 MK (V) vertical mounting kit (to mount the ACR1 vertically both mounting kits need to be ordered.) | A-1051-1308 |
ACR1 additional 100 mm leg | M-1051-0147 |
ACR1 additional 200 mm leg | M-1051-0148 |
ACR1 long port replacement kit | A-1051-7077 |
ACR1 short port replacement kit | A-5036-0049 |
ACR1 mixed port replacement kit | A-1051-7076 |
ACR3 autochange rack | |
4 port passive probe and extension bars autochange rack. Requires an MRS kit for mounting on to a CMM. If 8 ports are required, 2 ACR3s can be mounted on one MRS rail. | |
ACR3 4 port autochange rack kit | A-5036-0005 |
ACR3 8 port autochange rack kit | A-5036-0500 |
MAPS manual autojoint probe stand | |
Stores up to 6 autojointed probes or extension bars | |
MAPS manual autojoint probe stand kit | A-1071-0001 |