OMM/MI 12
The OMM optical receiver is used in conjunction with the MI 12 interface.
The MI 12 interface processes signals between one or two optical transmitters (OMMs) and the CNC control.
Data sheet
-
Data sheet: OMM - optical module machine
The OMM is an optical transmitter / receiver, which conveys signals between an inspection probe and MI 12 interface unit.
-
Data sheet: MI 12 interface unit
The MI 12 interface processes signals between one or two OMM's and the CNC machine control. (The MI 12 replaces the earlier MI 4 and MI 7 interface units).
-
Data sheet: High power optical transmission system
The high power optical transmission system is based upon standard optical systems, enhancements allowing the system to transmit up to 12 m (39.3 ft) and benefiting from reflections to maintain contact with the receiver. It enables the use of the MP700E and MP10E in applications requiring large probe and receiver separation.
Installation and user guides
-
Installation & user's guide: OMM optical module machine
-
Leaflet: OMM and OMME repair instructions
Repair Instructions: Fitting a new printed circuit board to a Renishaw Optical Module Machine (OMM & OMME)
-
Installation & user's guide: MI 12 interface unit
Multilingual guide (EN, FR, DE, IT) H-2000-5073-05-J
-
Application and installation addendum: High power optical system
Applicable to the following units: A-2107-0159 MP700E; A-2085-0096 MP10E; A-2033-7268 OMME; A-2075-0323 MI 12E; A-2075-0329 MI 12E (DIN-rail mount)