Skip navigation

5/01 PLC vacuum casting machine

Create high quality parts in a wide range of resins as well as high quality wax investment casting masters.

Features and benefits

  • Moulds up to 520 mm × 445 mm × 425 mm.
  • Small footprint bench-top machine - ideal for small workshops.
  • Vario Vac differential chamber pressure - suitable for soft-feel materials.
  • PLC control and automation - ensures consistent casting.
  • Heated cup - suitable for casting high quality wax masters.

About

The 5/01 PLC is capable of casting the full range of Renishaw polyurethane resins. The system also benefits from Renishaw Vario Vac technology that allows highly viscous materials, such as silicone rubber, to be cast efficiently by applying differential pressure to rapidly force material into the mould.

The 5/01 is smallest PLC* controlled Renishaw vacuum casting system in the range, and benefits from all the process control and user interface features available on the larger 5/04 machine.

*Programmable Logic Controller

VC module

The standard module for production of plastic prototypes and low volume production in vacuum casting polyurethane resins.

Vario Vac module option

Choose between our standard PLC system or the vario vac model, for production of prototypes in silicone rubber and highly filled viscous materials.

Heated cup option

Enables production of wax master models for the investment casting, and low melting point alloys.

Renishaw 5/01 vacuum casting machine

Find out how our vacuum casting systems work

  • Vacuum casting products and process

    Renishaw provides a full solution for vacuum casting with a range of machines, from manual to high capacity computer automated, for the economic production of short run, end use parts and prototypes - up to 50 parts from a single mould.

Specifications

Dimension housing (H x W x D)

1175 mm x 900 mm x 594 mm

Max. mould size (H x W x D)

520 mm x 445 mm x 425 mm
Casting capacity 0.8 L
Power supply* 230 V/50 Hz
Pump capacity 25 m³/h
Ultimate vacuum 0.5 mbar
Gross machine weight 267 kg

* Other power supply configurations are available

Brochure

  • Brochure:  Vacuum casting systems Brochure: Vacuum casting systems

    Renishaw vacuum casting systems are ideal for small batch production. A single silicone mould can be used up to 50 times before retooling is required.