Navigation
Put down and pick up routine for SH80K with SP80
Put down routine for SH80K and SP80
Move description | Offsets orientated to the probe axes PX | Offsets orientated to the probe axes PY | Offsets orientated to the probe axes PZ |
---|---|---|---|
Move to the clearance position | PX=0 | PY=100 | PZ=3 |
Inhibit the probe | |||
Reduce CMM speed to 20 mm/sec max | |||
Move to the port datum position | PX=0 | PY=0 | PZ=3 |
Detach the SH80K | PX=0 | PY=0 | PZ=30 |
Pause for the port to reset - 3 sec min | |||
Exit port to the clearance position | PX=0 | PY=100 | PZ=30 |
Restore normal CMM drive speed |
Pick up routine for SH80K and SP80
Move description | Offsets orientated to the probe axes PX | Offsets orientated to the probe axes PY | Offsets orientated to the probe axes PZ |
---|---|---|---|
Move to the clearance position | PX=0 | PY=100 | PZ=30 |
Reduce CMM speed to 20 mm/sec max | |||
Move into the port pick up position | PX=0 | PY=0 | PZ=30 |
Attach the SH80K | PX=0 | PY=0 | PZ=3 |
Pause for the SH80K to clasp - 3 sec min | |||
Exit port to the clearance position | PX=0 | PY=100 | PZ=3 |
Restore normal CMM drive speed | |||
Activate the probe |