Compare high-accuracy probing systems
Find a RENGAGE™ probe suitable for your application
RENGAGE™ technology provides unparalleled accuracy and repeatability, making these machine tool probes the best choice for complex multi-axis work and machine performance checking.
The OMP400, OMP600, RMP400, RMP600 and MP250 are suitable for a variety of applications and can be used on many different machine tools.
Machine type
Probe | OMP400 | OMP600 | RMP400 | RMP600 | MP250 |
Small vertical CNC machining centres | ✓ | ✓ | |||
Large vertical CNC machining centres | ✓ | ✓ | |||
Small horizontal CNC machining centres | ✓ | ✓ | |||
Large horizontal CNC machining centres | ✓ | ✓ | |||
Gantry CNC machining centres | ✓ | ||||
Manual machines | |||||
Small CNC lathes | ✓ | ||||
Large CNC lathes | ✓ | ||||
Small CNC multi-tasking machines | ✓ | ✓ | |||
Large CNC multi-tasking machines | ✓ | ✓ | |||
CNC grinders | ✓ |
Metrology performance
Probe | OMP400 | OMP600 | RMP400 | RMP600 | MP250 |
Unidirectional repeatability | 0.25 µm 2σ | 0.25 µm 2σ | 0.25 µm 2σ | 0.25 µm 2σ | 0.25 µm 2σ |
2D lobing (X,Y) | ± 0.25 µm | ± 0.25 µm | ± 0.25 µm | ± 0.25 µm | ± 0.25 µm |
3D lobing (X, Y, Z) | ± 1.00 µm | ± 1.00 µm | ± 1.00 µm | ± 1.00 µm | ± 1.00 µm |
Transmission
Probe | OMP400 | OMP600 | RMP400 | RMP600 | MP250 |
Transmission | Optical | Optical | Radio | Radio | Hard-wired |
Operating range | 5 m | 6 m |
| 15 m | N/A |
OMI-2 compatible | ✓ | ✓ |
|
|
|
OMI-2C compatible | ✓ | ✓ |
|
|
|
OMI-2T compatible | ✓ | ✓ |
|
|
|
OMI-2H compatible | ✓ | ✓ |
|
|
|
OSI with OMM-2 compatible | ✓ | ✓ |
|
|
|
OMI compatible | ✓ | ✓ |
|
|
|
OMM with MI12 compatible | ✓ | ✓ |
|
|
|
RMI compatible |
|
| ✓ | ✓ |
|
RMI-Q compatible |
|
| ✓ | ✓ |
|
HSI compatible |
|
|
|
| ✓ |
HSI-C compatible |
|
|
|
| ✓ |
Styli
Probe | OMP400 | OMP600 | RMP400 | RMP600 | MP250 |
Maximum recommended stylus length | 200 mm | 200 mm | 200 mm | 200 mm | 100 mm |
Recommended styli | High modulus carbon fibre | High modulus carbon fibre | High modulus carbon fibre | High modulus carbon fibre | High modulus carbon fibre |
Probe characteristics
Probe | OMP400 | OMP600 | RMP400 | RMP600 | MP250 |
Stylus trigger force (X, Y) | 0.06 N | 0.15 N |
| 0.20 N | 0.08N |
Stylus trigger force (Z) | 2.55 N | 1.75 N |
| 1.90 N | 2.25 N |
Maximum battery life in standby | 365 days | 800 days |
| 1300 days | N/A |
Maximum battery life during continuous use | 105 hours | 380 hours |
| 230 hours | N/A |
Weight | 256 g | 1029 g |
| 1010 g | 64 g |
Sealing | IPX8 | IPX8 |
| IPX8 | IPX8 |