Navigation

Navigation

CMM PC to UCC2 communications cable

Part numberLength
P-CA81-00025 m (196.85 in)

This straight Ethernet cable has RJ45 type plugs that electrically ‘cross-over' at each end, therefore they are NOT pin-to-pin. One of these cables is required for communication between the CMM PC and the UCC2 controller.

UCC2 to SPA2 communications cable

End 'A'

Wire

End 'B'

1

Light green

3

2

Green

6

3

White

1

4

Blue

4

5

Light blue

5

6

Orange

2

7

Light brown

7

8

Brown

8