Navigation

Navigation

PL15 manual probe head cable

Cable namePart numberLength
PL15A-1004-01104.5 m (177.17 in)

This straight cable has an in-line 5-pin DIN plug at end 'A' and is unterminated at end 'B'. It electrically connects Renishaw manual probe heads to the CMM quill.

Manual probe head cable

End 'A'

WireEnd 'B'

Signal

1

Red

1

Head LED cathode

2 and shell

Screen

2*

Screen

3

Yellow

3

Head LED anode

4

Blue

4

Probe circuit

5

Green

5

Probe circuit

* NOTE: Link pin-2 of end 'B' to shell if fitting a connector with a metal cover.