Navigation

Navigation

PL38V, PL42V, PL44V, PL45V, PL46V and PL56V multiwire cables

Cable namePart numberLength
PL38VA-1016-762525 m (984.25 in)
PL42VA-1016-762415 m (590.55 in)
PL44VA-1016-76278 m (314.96 in)
PL45VA-1016-76291.9 m (74.8 in)
PL46VA-1016-76283.7 m (145.67 in)
PL56VA-1016-762612 m (472.44 in)

These straight cables have a 90° micro-D plug fitted at one end with a 15-pin high-density D-type plug supplied loose for fitment to the other end. They are used to electrically connect Renishaw PH6M, PH10M and PH10MQ probe heads to multiwire probe system interfaces or controllers.

Multiwire cable

End 'A' and 'B'

Wire

End 'A' and 'B'

Wire

1

Brown

9

Coaxial screen

2 and screen

Screen

10

Coaxial inner

3

Green

11

Orange

4

Violet

12

Blue / white

5

Yellow

13

Grey

6

Red

14

Black / white

7

Blue

15

Brown / white

8

White