Navigation

Navigation

Scale adaptor cable

Part numberLength
A-1333-0183260 mm (10.24 in)

This straight cable has a 15-pin D-type socket at end 'A' and has a 15-pin high-density D-type plug at end 'B'. This custom product cable is used where scale interpolators are connected or where machine cabling is compatible for its use.

Scale adaptor cable

End 'A' and 'B'

Wire

End 'A' and 'B'

Wire

1

Red

9

Orange

2

Blue

10

Pink

3

Green

11

Turquoise

4

Yellow

12

Grey

5

White

13

Red / blue

6

Black

14

Red / green

7

Brown

15

Red / yellow

8

Violet

Shell

Outer screen