Navigation

Navigation

PL4 manual probe head cable

Cable namePart numberLength
PL4A-1016-00014.5 m (177.17 in)

This straight cable has an in-line 5-pin DIN plug at end 'A' and a 90° moulded plastic 5-pin DIN plug at end 'B'. It electrically connects Renishaw manual probe heads to the CMM quill.

Manual probe head cable

End 'A'

Wire

End 'B'

Signal

1

Red

1

Head LED cathode

2 and shell

Screen

2

Screen

3

Yellow

3

Head LED anode

4

Blue

4

Probe circuit

5

Green

5

Probe circuit