Navigation

Navigation

PL1, PL2 and PL3 manual probe head cables

Cable namePart numberLength
PL1A-1016-0004260 mm to 710 mm (10.24 in to 27.95 in)
PL2A-1016-0006410 mm to 1.27 m (16.14 in to 50 in)
PL3A-1016-0012680 mm to 2.32 m (26.77 in to 91.34 in)

These coiled cables have an in-line 5-pin DIN plug at end 'A' and a 90° moulded plastic 5-pin DIN plug at end 'B'. They electrically connect Renishaw manual probe heads to the CMM quill.

Manual probe head cable

End 'A'

Wire

End 'B'

Signal

1

Red

1

Head LED cathode

2 and shell

Screen

2

Screen

3

Yellow

3

Head LED anode

4

Blue

4

Probe circuit

5

Green

5

Probe circuit