Navigation

Navigation

PL156 interpolator cable for IU80

Cable namePart numberLength
PL156A-1016-712960 mm (23.62 in)

This straight cable has a 26-pin high-density D-type socket at end 'A' and is unterminated at end 'B' (the connector is not supplied). It is used to link the IU80 interpolator unit of the SP80 scanning probe system to the CC6 or equivalent counter card.

Interpolator cable for IU80

End 'A'

Wire

Signal

End 'A'

Wire

Signal

1

Red

X axis log A

15

Pink

Y axis log A

2

Not connected

-

16

Turquoise

Y axis log B

3

White / blue

IU80 reset

17

Grey

Y axis log B

4

Blue

IU80 error

18

Not connected

-

5

Not connected

Not connected

19

Not connected

-

6

Green

Z axis log

20

Red / blue

Z axis log A

7

Not connected

-

21

Green / red

Z axis log A

8

Yellow / blue

Probe present

22

Yellow / red

Z axis log B

9

Yellow

Green LED off

23

White / red

+ 9 V to + 18 V

10

White

Red LED on

24

Black / red

+ 5 V

11

Black

X axis log A

25

Brown / red

0 V

12

Brown

X axis log B

26

Not connected

-

13

Violet

X axis log B

Shell

Screen

Screen

14

Orange

Y axis log A