Navigation

Navigation

PL82V video compatible probe cable

Cable namePart numberLength
PL82VA-1016-76485 m (196.85 in)

This straight cable has a 12-pin round Hirose-type plug at end ‘A' and a 15-pin high-density D-type plug at end ‘B'. It is used to link (the now obsolete) VP2 video cameras to the VPI 2 video probe interface or to link shank mounted SP600 version scanning probes to AC1 or AC2 cards. The ‘V' suffix on cable markers indicate video system compatibility, signal details are shown below for both applications.

Video compatible probe cable
End 'A'WireEnd 'B'

MIH-SI signals

VP2 probe signals

SP600 probe signals

1

Brown

1

+ supply

Reference

Reference

2

Blue / white

12

LED anode

Probe sense return

0 V

3

Green

3

Head clock

Identification 0 V

+ 5 V

4

Violet

4

Head data

n/a

Y axis

5

Yellow

5

Head data

n/a

Z axis

6

Red

6

Ground

+ 12 V

+ 12 V

7

Blue

7

LED cathode

Illumination supply

- 12 V

8

White

8

n/a

Identification

Probe output

9

Orange

11

n/a

n/a

X axis

10

Grey

2

Head clock

n/a

n/a

11

Coaxial screen

9

Probe

Video 0 V

n/a

12

Coaxial inner

10

Ground

Video output

0 V power

-

-

13

n/a

n/a

n/a

-

-

14

n/a

n/a

n/a

-

-

15

n/a

n/a

n/a

Shell

Screen

Shell

Ground

Ground

Ground