Navigation

Navigation

PL31 manual probe head cable

Cable namePart numberLength
PL31A-1049-8025300 mm to 600 mm (11.81 in to 23.62 in)

These coiled cables have a 90° moulded 5-pin DIN plug at end 'A' and an in-line LEMO plug at end 'B'. They electrically connect Renishaw manual probe heads to the CMM quill.

Manual probe head cable

End 'A'

End 'B'

Wire

Signal

1

7

Red

Head LED cathode

2

11

Screen

Screen

3

13

Yellow

Head LED anode

4

10

Blue

Probe circuit

5

9

Green

Probe circuit

CAUTION: The probe circuit pins of the PL31 are inverted, check polarity requirements before use. If normal polarity is required, use the PL17 or PL18 cables.