Navigation
Y-connector cables
This adaptor kit contains two Y-connector cables and is used to connect REVO-2 to two 'grey' REVO cables.
Head flex comms cable adaptor
| Part number | Length 1 | Length 2 |
| A-3065-0150 | 230 cm (90.6 in) | 140 cm (55.1 in) |

Controller flex comms cable adaptor
| Part number | Length |
| A-3065-0160 | 510 cm (200.79 in) |

| End 'A' | Function | Colour | Cable |
|---|---|---|---|
| 1 | DOWNLINK + | Blue | POWER & COMMS |
| 2 | + V | White | POWER & COMMS |
| 3 | UPLINK + | Green | POWER & COMMS |
| 4 | 0 V | Black (white) | POWER & COMMS |
| 5 | D_MOTOR_0 | Red | MOTOR |
| 6 | V + | Red | POWER & COMMS |
| 7 | E_MOTOR_2 | Blue | MOTOR |
| 8 | E_MOTOR_1 | Black (green) | MOTOR |
| 9 | INNER SHIELD | - | - |
| 10 | DOWNLINK - | Black (blue) | POWER & COMMS |
| 11 | UPLINK - | Black (green) | POWER & COMMS |
| 12 | V + | Black (red) | POWER & COMMS |
| 13 | D_MOTOR_1 | Black (red) | MOTOR |
| 14 | D_MOTOR_2 | White | MOTOR |
| 15 | E_MOTOR_0 | Green | MOTOR |
| Shell | Chassis | Braided screen | BOTH CABLES |