Navigation

Navigation

PL157 machine cable adaptor for IU80

Cable namePart numberLength
PL157A-1016-7132230 mm (9.06 in)

This straight cable has a 15-pin high-density D-type socket at end ‘A' and an in-line 14-pin LEMO plug at end ‘B'. It is used to electrically connect the SP80 scanning probe to the CMM quill.

Machine cable adaptor for IU80

End 'A'

End 'B'

Wire

Signal

1

13

Orange

V reference

2

4

Thick white

0 V

3

-

-

Not connected

4

12

Grey

Cos Z

5

2

Red

Cos Y

6

8

Yellow

Cos X

7

10

Thick brown

+ 9 V to + 18 V

8

-

-

Not connected

9

14

Pink

Probe present

10

3

Black

Green LED on

11

5

Brown

Red LED on

12

9

Violet

Sin Z

13

1

Blue

Sin Y

14

6

Green

Sin X

15

-

-

Not connected

-

11

Inner screen

Inner screen

Shell

Shell

Shell

Screen