Navigation

Navigation

PL163, PL164 and PL171 dedicated MCU cables

Cable namePart numberLength
PL163A-1016-80985 m (196.85 in)
PL164A-1016-809910 m (393.7 in)
PL171A-1016-810020 m (787.4 in)

These straight cables have a 9-pin D-type socket at end 'A' with a 9-pin D-type plug at end 'B' and are connected pin-to-pin. They are used as dedicated cables for the Renishaw MCU joystick units, signal information is shown below.

WARNING: These cables are not suitable for Renishaw PICS cables as pin 5 is not connected.
PICS and MCU1 cable

End 'A' and 'B'

Wire

MCU1 signal

1

Yellow

Ground

2

Grey

Rx (receive) B

3

Pink

RX (receive) A

4

Blue

TX (transmit) A

5

Not connected

Reserved

6

Green

+15 V

7

Brown

TX (transmit) B

8

White

E-STOP B

9

Red

E-STOP A

Shell

Screen

Screen