Navigation

Navigation

PL112 PICS adaptor cable

Cable namePart numberLength
PL112A-2172-00041.2 m (47.24 in)

This straight three-way adaptor cable has a 26-pin high-density D-type socket at end ‘A', then branches out to a 9-pin D-plug at end ‘B' and a 9-pin D-socket at end ‘C'. It electrically connects and adapts PICS signals for Renishaw or equivalent counter cards.

PICS adaptor cable

End 'A'

End 'B'

End 'C'

Wire

Signal

1

1

-

Red

Stop (out)

2

2

-

Blue

PPOFF (out)

3

3

-

Green

0 V (out)

4

4

-

Yellow

+ 5 V (out)

5

5

-

White

SYNC (out)

6

6

-

Black

HALT (out)

7

7

-

Brown

PDAMP (out)

8

8

-

Violet

LEDOFF (out)

9

9

-

Orange

READ (out)

10

-

9

Orange

Probe return

17

-

-

-

Overtravel return

18

-

-

-

Overtravel

19

-

8

Violet

LEDOFF (in)

20

-

7

Brown

PDAMP (in)

21

-

6

Black

150 Ohm pull up resistor

22

-

5

White

Probe signal

23

-

4

Yellow

LED anode (in)

24

-

3

Green

0 V (in)

25

-

2

Blue

PPOFF ( in)

26

-

1

Red

Stop (in)

Shell

Shell

Shell

Screen

Screen

NOTE: Pins 11 to 16 are not connected.