Navigation

Navigation

PLM6 and PLM7 machine cables

Cable namePart numberLength
PLM6A-1016-75646 m (236.22 in)
PLM7A-1016-75634 m (157.48 in)

These two straight cables each have a 15-pin D-type plug at end 'A' and a 14-pin chassis-mount LEMO socket supplied loose for fitment to end 'B'. They reside within the CMM axis conduits and link with the probe head cables to relay the motorised probe head and controller signals.

These are also used to link with adaptor cables and relay SP80 scanning probe signals to and from Renishaw controllers or equivalent counter cards via an IU80 interpolator unit.

Machine cable

End 'A'

End 'B'

Wire

Signal

1

2

Brown

Ground sense

2

7

Turquoise

Head present

3

12

Yellow

A axis feedback

4

4

Green / red

Ground 0 V

5

14

Grey

Motor probe switch

6

3

Violet

DC reference 12 V

7

9

Pink

B axis motor / probe contact

8

13

Blue

LED and datum

-

-

-

-

10

5

Green

Locking motor 8 V dc nominal

11

8

White

A axis motor 12 V dc nominal

12

6

Red

A axis motor 12 V dc nominal

-

-

-

-

14

2

Black

B axis

15

10

Orange

B axis motor / probe contact

'A' body

11*

Braid

Screen

* NOTE: Separate 7 to 14 strands of braid and cover with sleeving, connect to end 'B' pin 11. Separate remaining strands and trap evenly under collet and split insert carrier.