RMP400 high-accuracy machine probe
For workpiece inspection and job set-up on small to medium sized multi-tasking machines and 5-axis machining centres.
Unrivalled 3D accuracy and repeatability.
Superior communication capability.
Outstanding performance for less scrap and higher profits.
The RMP400 is an ultra-compact, high-accuracy touch probe with radio signal transmission which offers all the benefits of automated job set-up as well as the ability to measure complex 3D part geometries on CNC machining centres, including multi-tasking machines.
Successfully combining patented strain gauge technology with reliable frequency hopping radio transmission, the RMP400 provides superior performance found in all Renishaw high-accuracy probes.
The RENGAGE™ technology family
Reduce scrap, enhance productivity and increase profits – Renishaw machine tool probes can keep your machining process under control.
Engineered for performance

Superior 3D accuracy
Delivers unrivalled submicron performance when measuring complex 3D shapes and contours.
Ultra-low trigger force
Unmatched low trigger force for delicate work helps eliminate surface and form damage.
Robustly engineered
Robust, even in the harshest environments, providing reliable measurement and long service life.
Inspect difficult parts
Improved accuracy when using long and custom styli means difficult parts can be measured with ease.

0.25 µm 2σ
Unidirectional repeatability
±1.00 µm
3D lobing in X, Y and Z
0.09 N
Ultra-low stylus trigger force in XY
Extremely reliable radio transmission
Renishaw radio probes use radio transmission with frequency hopping spread spectrum technology (FHSS).
FHSS technology enables devices to avoid interference and transmission dead spots, ensuring impressive reliability even in high-density radio frequency environments.
Renishaw probes use the globally recognised 2.4 GHz waveband and are compliant with radio regulations all over the world.
3D measurement with RENGAGE™ technology

RENGAGE™ technology, combines proven silicon strain gauge technology with ultra-compact electronics – allowing on-machine probing systems to achieve outstanding 3D measurement capability and submicron repeatability.
As the strain gauges are independent from the kinematic mechanism, probes with RENGAGE technology have an ultra-low trigger force – providing exceptional measurement accuracy as well eliminating the possibility of surface and form damage.

Software that makes probing simple
Renishaw is committed to ensuring its probes are easy-to-use. A comprehensive range of macro cycles and machine tool apps allow you to quickly and intuitively program measurement cycles.
System components

Radio interface
The radio interface uses FHSS technology to convey and process signals between the inspection probe and the CNC machine controller. Both the RMI and RMI-Q can be used with Renishaw radio inspection probes.
RMP400 inspection probe
A 40 mm diameter touch-trigger inspection probe, equipped with RENGAGE™ technology for high-accuracy measurement and FHSS technology for reliable transmission.
Styli
A range of solid high modulus carbon fibre styli has been developed for use specifically with strain gauge probes. These styli are designed to minimise pre-travel variation and improve the accuracy of the probe.
Next steps
Contact your local sales representative if you think the RMP400 is right for you.
Find out more
-
Brochure: High-accuracy machine tool probes with RENGAGE™ technology
-
Brochure: Discover RENGAGE™ technology – high-accuracy machine tool probes with market-leading performance
-
Data sheet: RMP400
-
Technical specifications: Probing systems for CNC machine tools 2020
-
Pocket guide: Pocket guide to probes for CNC machine tools
RMP400 user literature
For product compliance certificates, please visit our technical support library.
The Renishaw advantage
At Renishaw, we enjoy an excellent reputation for offering strong support to our customers through a network of over 70 service and support offices worldwide.
Get technical support, training and advice or purchase spares and accessories from our well-stocked Web shop.