Case study: Equator™ - 27% reduction in part production cost (pdf)
File size: 2.19 MB
Language: English
Part number: H-5650-1200
High-Tech Engineering, a precision engineering company based in Dunstable, Bedfordshire, UK, has always focused on the quality of the parts it produces. Now with its latest addition, a Renishaw Equator gauging system, it is reaching 100% part inspection and zero scrap whilst halving the operator requirements and reducing part production costs by 27%.
This type of file requires a viewer, freely available from Adobe
Latest videos - Equator™ gauging system
-
Equator™ 300 gauging system cuts the measurement time of automotive parts by up to 80%
-
Renishaw Central closed-loop process control on the shop floor
-
Renishaw Central using final stage measurement data to ensure part quality
-
Equator™ gauging system reduces inspection time of NIMS metalworking training parts by 85%
Latest items - Equator™ gauging system
- Renishaw's extended range of shop floor inspection solutions at EMO Hannover 2025
-
Renishaw metrology fixtures and precision styli for Equator-X™ 500 gauging systems
- Renishaw introduces the innovative Equator–X™ dual-method gauging system
-
MTS interlock UKD2022-01096-01-A
-
MTS interlock AUD2022-01096-01-A
Didn't find what you were looking for?
Tell us what you couldn’t find and we will do our best to help.