M4 Ø5 mm ruby ball, stainless steel stem, L 20 mm, EWL 15.89 mm (jpg)
File size: 36 kB
Language: Language Independent
Dimensions: 600 x 600 px
Part number: A-5000-6731
Other versions
1200×1200
jpg
Latest videos - Styli for probes
Latest items - Styli for probes
-
OPTiMUM™ diamond styli flyer
-
Mechanical hardness evaluation of Renishaw OPTiMUM™ diamond styli
-
Comparison testing between Renishaw OPTiMUM™ diamond styli and the standard ruby equivalent on silicon carbide
-
Comparison testing between Renishaw OPTiMUM™ diamond styli and common ball materials on aluminium alloy AA6082
-
Precision styli
Didn't find what you were looking for?
Tell us what you couldn’t find and we will do our best to help.