Rotational 3 - jaw clamp for use with M4 and M6 base plates (jpg)
File size: 39 kB
Language: Language Independent
Dimensions: 240 x 240 px
Part number: R
The 3-jaw clamp is used to hold cylindrical parts, allowing the probe to measure or scan around the part without any interference. It can be mounted to a base plate in a vertical or horizontal position. The jaw design allows parts to be clamped from outside or inside the diameter, depending on requirements, and rotated to a marked increment. It accommodates parts of Ø1 mm to Ø62 mm and is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.
Other versions
600×600
jpg
Didn't find what you were looking for?
Tell us what you couldn’t find and we will do our best to help.