Fixturing clamps Refine by Clear all Thread M4 M6 M8 1/4-20 Multiple Clamp type Tension Soft tip tension Vice Centres Push clamp 3-jaw clamp Clear all 12Next >> Product Unit price Add to cart 1/4-20 micro vice clamp with baseR-CVM-B-20 $153.00 1/4-20 micro vice clampR-CVM-20 $122.00 57.2 mm × 31.8 mm × 31.8 mm mini vice with adjustable 15.0 mm jaws and M6 threadR-CMV-6 $269.00 57.2 mm × 31.8 mm × 31.8 mm mini vice with adjustable 15.0 mm jaws and M8 threadR-CMV-8 $263.00 M6 micro vice clampR-CVM-6 $124.00 2.25 in × 1.25 in × 1.25 in mini vice with adjustable 0.59 in jaws and 1/4-20 threadR-CMV-20 $263.00 M4 micro vice clampR-CVM-4 $122.00 M4 micro vice clamp with baseR-CVM-B-4 $153.00 57.2 mm × 31.8 mm × 31.8 mm mini vice with adjustable 15.0 mm jaws and M4 threadR-CMV-4 $263.00 M6 micro vice clamp with baseR-CVM-B-6 $156.00 12Next >> Shopping security Recall your cart