Miscellaneous fixturing components Refine by Thread M4 M6 M8 1/4-20 Type Cone Pin Corner viewer Vertical base plate Screws and adapters << Previous1234Next >> Product Unit price Add to cart 15.0 mm long plastic head screw with M6 threadAATK-6 $3.00 Ø0.37 in x 0.37 in 303 stainless steel resting pin with 1/4-20 threadR-RPS-20 $12.00 Ø0.57 in wedge stop for use with 1/4-20 fixturing componentsR-WS-37550-20 $36.00 3.25 in × 3.25 in corner viewer with 1/4-20 threadR-VC-33-20 $66.00 Ø0.37 in x 0.37 in Polyoxymethylene (POM) resting pin with 1/4-20 threadR-RPD-20 $19.00 Ø0.75 in x 1.65 in tooling ball with 1/4-20 threadR-STB-50-20 $94.00 0.52 in adaptor with 1/4-20 threadAAS-20 $9.00 0.59 in long plastic head screw with 1/4-20 threadAATK-20 $3.00 546 mm × 508 mm Large component tray to hold M6, M8 and 1/4-20 componentsR-TC-560500 $323.00 Ø1.00 in × 1.00 in Aluminium resting cone with 1/4-20 threadR-RCA-1-20 $29.00 << Previous1234Next >> Shopping security Recall your cart