Fixturing adjustables Refine by Thread M4 M6 M8 1/4-20 << Previous1234Next >> Product Unit price Add to cart 25.4 mm × 50.8 mm × 76.2 mm adjustable angle plate with M6 threadR-PCA-135075-12-6 $197.00 Ø25.4 mm × 45.0 mm Polyoxymethylene (POM) adjustable height stand with M8 threadR-AH-2545-8 $66.00 Ø15.9 mm × 26.4 mm rotational micro V with M6 threadR-VMR-1525-6 $165.00 25.4 mm × 50.8mm × 76.2 mm adjustable angle plate with M8 threadR-PCA-135075-15-8 $197.00 Large 45º adjustable slide mirror for use with M4, M6 and 1/4-20 componentsR-ASM-50-2 $231.00 Ø15.9 mm × 26.4 mm rotational micro V with M4 threadR-VMR-1525-4 $165.00 Ø1.00 in adjustable stainless steel jack stand with 1/4-20 threadR-AJ-1-20 $64.00 Adjustable pivot joint with 1/4-20 threadR-APJ-20 $94.00 1.37 in long adjustable slide with 1/4-20 threadR-AS-1-20 $35.00 3.0 in long adjustable slide with 1/4-20 threadR-AS-3-20 $45.00 << Previous1234Next >> Shopping security Recall your cart