Straight Refine by Probing system Renishaw Zeiss Thread M2 M3 M4 M5 Ball diameter < 1 mm ≥ 1 - ≤ 1.5 mm ≥ 2 - < 3 mm ≥ 3 - < 4 mm ≥ 4 - ≤ 5 mm ≥ 6 mm Effective working length < 11 mm ≥ 11 - ≤ 29 mm ≥ 30 - ≤ 50 mm > 50 mm Stem material Steel Ceramic Carbon Fibre Tungsten Carbide Tip material Ruby Zirconia Silicon Nitride Tungsten Carbide << Previous12345Next >>..62 Product Unit price Add to cart M4 Ø8 mm ruby ball, ceramic stem, L 75 mm, EWL 75 mmA-5003-4802 $115.00 M5 Ø0.3 mm ruby ball, tungsten carbide stem, L 20 mm, EWL 3 mmA-5003-5201 $92.00 M5 Ø0.5 mm ruby ball, tungsten carbide stem, L 20 mm, EWL 4 mmA-5003-5202 $79.00 M5 Ø0.7 mm ruby ball, tungsten carbide stem, L 20 mm, EWL 5 mmA-5003-5203 $79.00 M5 Ø1 mm ruby ball, tungsten carbide stem, L 20 mm, EWL 5 mmA-5003-5204 $71.00 M5 Ø2 mm ruby ball, tungsten carbide stem, L 20 mm, EWL 11 mmA-5003-5206 $61.00 M5 Ø2.5 mm ruby ball, tungsten carbide stem, L 20 mm, EWL 11 mmA-5003-5207 $61.00 M5 Ø3 mm ruby ball, tungsten carbide stem, L 20 mm, EWL 11 mmA-5003-5208 $61.00 M5 Ø4 mm ruby ball, tungsten carbide stem, L 20 mm, EWL 11.9 mmA-5003-5209 $67.00 M5 Ø4 mm ruby ball, tungsten carbide stem, L 30 mm, ML 20 mm, for Zeiss applicationsA-5555-0974 $28.00 << Previous12345Next >>..62 Shopping security Recall your cart