Fixturing magnets Refine by Thread M6 M8 1/4-20 Magnet type Magnet V Magnet Pin Magnet << Previous1234Next >> Product Unit price Add to cart Ø0.50 in × 1.00 in magnetic pin standoff with 1/4-20 threadR-MP-50-20 $61.25 Ø0.75 in × 1.00 in magnetic pin standoff with 1/4-20 threadR-MP-75-20 $73.50 Ø1.00 in × 1.00 in magnetic pin standoff with 1/4-20 threadR-MP-1-20 $77.00 Ø1.00 in × 1.00 in V magnet with 1/4-20 threadR-MV-1-20 $86.75 Ø1.25 in × 1.00 in V magnet with 1/4-20 threadR-MV-125-20 $104.75 Ø0.50 in × 1.00 in V magnet with 1/4-20 threadR-MV-50-20 $67.50 Ø0.75 in × 1.00 in V magnet with 1/4-20 threadR-MV-75-20 $80.50 Ø19.1 mm × 25.0 mm V magnet with M6 threadR-MV-19-6 $89.25 Ø19.1 mm × 25.0 mm V magnet with M8 threadR-MV-19-8 $89.25 25.4 mm × 25.0 mm magnetic pin standoff with M6 threadR-MP-25-6 $78.75 << Previous1234Next >> Shopping security Recall your cart