Fixturing magnets Refine by Thread M6 M8 1/4-20 Magnet type Magnet V Magnet Pin Magnet << Previous1234Next >> Product Unit price Add to cart Ø12.7 mm × 25.0 mm magnetic standoff with M4 threadR-M-13-4 $36.00 25.4 mm × 25.0 mm magnetic pin standoff with M6 threadR-MP-25-6 $78.75 Ø19.1 mm × 25.0 mm V magnet with M6 threadR-MV-19-6 $89.25 Ø1.25 in × 1.00 in V magnet with 1/4-20 threadR-MV-125-20 $104.75 Ø25.0 mm × 25.0 mm V magnet with M8 threadR-MV-25-8 $94.50 Ø19.1 mm × 25.0 mm magnetic pin standoff with M8 threadR-MP-19-8 $76.75 Ø32.0 mm × 25.0 mm V magnet with M6 threadR-MV-32-6 $115.00 Ø25.0 mm × 25.0 mm V magnet with M6 threadR-MV-25-6 $96.25 Ø19.1 mm × 25.0 mm V magnet with M8 threadR-MV-19-8 $89.25 25.4 mm × 25.0 mm magnetic pin standoff with M8 threadR-MP-25-8 $78.75 << Previous1234Next >> Shopping security Recall your cart