Fixturing magnets Refine by Thread M6 M8 1/4-20 Magnet type Magnet V Magnet Pin Magnet << Previous1234Next >> Product Unit price Add to cart Ø32.0 mm × 25.0 mm V magnet with M6 threadR-MV-32-6 $132.00 Ø12.7 mm × 25.0 mm magnetic pin standoff with M8 threadR-MP-13-8 $83.00 Ø19.1 mm × 25.0 mm magnetic pin standoff with M8 threadR-MP-19-8 $88.00 Ø13.0 mm × 25.0 mm V magnet with M8 threadR-MV-13-8 $77.00 Ø25.0 mm × 25.0 mm V magnet with M8 threadR-MV-25-8 $110.00 Ø32.0 mm × 25.0 mm V magnet with M8 threadR-MV-32-8 $132.00 27.9 mm × 27.9 mm × 24.9 mm magnetic mini square V blockR-NTM-1 $382.00 Ø1.00 in × 1.00 in magnetic standoff with 1/4-20 threadR-M-1-20 $50.00 Ø0.50 in × 1.00 in magnetic standoff with 1/4-20 threadR-M-50-20 $36.00 Ø0.75 in × 1.00 in magnetic standoff with 1/4-20 threadR-M-75-20 $43.00 << Previous1234Next >> Shopping security Recall your cart