Miscellaneous fixturing components Refine by Thread M4 M6 M8 1/4-20 Type Cone Pin Corner viewer Vertical base plate Screws and adapters << Previous1234Next >> Product Unit price Add to cart 20.0 mm x 10.0 mm x 5.0 mm micro V blocksR-VMB-20510 $88.00 Ø1.00 in × 1.00 in Aluminium resting cone with 1/4-20 threadR-RCA-1-20 $29.00 Ø25.4 mm × 25.0 mm aluminium resting cone with M6 threadR-RCA-25-6 $29.00 Ø25.4 mm x 25.0 mm aluminium resting cone with M8 threadR-RCA-25-8 $29.00 Ø19.1 mm × 20.0 mm Polyoxymethylene (POM) resting cone with M6 threadR-RCD-19-6 $10.00 Ø19.1 mm × 20.0 mm Polyoxymethylene (POM) resting cone with M8 threadR-RCD-19-8 $10.00 Ø0.75 in × 0.75 in Polyoxymethylene (POM) resting cone with 1/4-20 threadR-RCD-75-20 $8.00 Ø19.1 mm x 20.0 mm 303 stainless steel resting cone with M6 threadR-RCS-19-6 $15.00 Ø19.1 mm x 20.0 mm 303 stainless steel resting cone with M8 threadR-RCS-19-8 $15.00 Ø0.75 in x 0.75 in 303 stainless steel resting cone with 1/4-20 threadR-RCS-75-20 $15.00 << Previous1234Next >> Shopping security Recall your cart